diff options
Diffstat (limited to 'amdgpu')
-rwxr-xr-x | amdgpu/amdgpu-symbol-check | 2 | ||||
-rw-r--r-- | amdgpu/meson.build | 1 |
2 files changed, 2 insertions, 1 deletions
diff --git a/amdgpu/amdgpu-symbol-check b/amdgpu/amdgpu-symbol-check index 17de0c3b..90b7a1d6 100755 --- a/amdgpu/amdgpu-symbol-check +++ b/amdgpu/amdgpu-symbol-check | |||
@@ -3,7 +3,7 @@ | |||
3 | # The following symbols (past the first five) are taken from the public headers. | 3 | # The following symbols (past the first five) are taken from the public headers. |
4 | # A list of the latter should be available Makefile.am/libdrm_amdgpuinclude_HEADERS | 4 | # A list of the latter should be available Makefile.am/libdrm_amdgpuinclude_HEADERS |
5 | 5 | ||
6 | FUNCS=$(nm -D --format=bsd --defined-only ${1-.libs/libdrm_amdgpu.so} | awk '{print $3}' | while read func; do | 6 | FUNCS=$($NM -D --format=bsd --defined-only ${1-.libs/libdrm_amdgpu.so} | awk '{print $3}' | while read func; do |
7 | ( grep -q "^$func$" || echo $func ) <<EOF | 7 | ( grep -q "^$func$" || echo $func ) <<EOF |
8 | __bss_start | 8 | __bss_start |
9 | _edata | 9 | _edata |
diff --git a/amdgpu/meson.build b/amdgpu/meson.build index 8b045205..518b8504 100644 --- a/amdgpu/meson.build +++ b/amdgpu/meson.build | |||
@@ -61,5 +61,6 @@ ext_libdrm_amdgpu = declare_dependency( | |||
61 | test( | 61 | test( |
62 | 'amdgpu-symbol-check', | 62 | 'amdgpu-symbol-check', |
63 | prog_bash, | 63 | prog_bash, |
64 | env : env_test, | ||
64 | args : [files('amdgpu-symbol-check'), libdrm_amdgpu] | 65 | args : [files('amdgpu-symbol-check'), libdrm_amdgpu] |
65 | ) | 66 | ) |