diff options
Diffstat (limited to 'exynos/fimg2d_reg.h')
-rw-r--r-- | exynos/fimg2d_reg.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/exynos/fimg2d_reg.h b/exynos/fimg2d_reg.h index 57824882..07dd6349 100644 --- a/exynos/fimg2d_reg.h +++ b/exynos/fimg2d_reg.h | |||
@@ -15,7 +15,7 @@ | |||
15 | 15 | ||
16 | #define SOFT_RESET_REG (0x0000) | 16 | #define SOFT_RESET_REG (0x0000) |
17 | #define INTEN_REG (0x0004) | 17 | #define INTEN_REG (0x0004) |
18 | #define INTC_PEND_REG (0x000c) | 18 | #define INTC_PEND_REG (0x000C) |
19 | #define FIFO_STAT_REG (0x0010) | 19 | #define FIFO_STAT_REG (0x0010) |
20 | #define AXI_MODE_REG (0x001C) | 20 | #define AXI_MODE_REG (0x001C) |
21 | #define DMA_SFR_BASE_ADDR_REG (0x0080) | 21 | #define DMA_SFR_BASE_ADDR_REG (0x0080) |