aboutsummaryrefslogtreecommitdiffstats
path: root/exynos
diff options
context:
space:
mode:
Diffstat (limited to 'exynos')
-rw-r--r--exynos/fimg2d_reg.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/exynos/fimg2d_reg.h b/exynos/fimg2d_reg.h
index 57824882..07dd6349 100644
--- a/exynos/fimg2d_reg.h
+++ b/exynos/fimg2d_reg.h
@@ -15,7 +15,7 @@
15 15
16#define SOFT_RESET_REG (0x0000) 16#define SOFT_RESET_REG (0x0000)
17#define INTEN_REG (0x0004) 17#define INTEN_REG (0x0004)
18#define INTC_PEND_REG (0x000c) 18#define INTC_PEND_REG (0x000C)
19#define FIFO_STAT_REG (0x0010) 19#define FIFO_STAT_REG (0x0010)
20#define AXI_MODE_REG (0x001C) 20#define AXI_MODE_REG (0x001C)
21#define DMA_SFR_BASE_ADDR_REG (0x0080) 21#define DMA_SFR_BASE_ADDR_REG (0x0080)