diff options
Diffstat (limited to 'freedreno/freedreno_priv.h')
-rw-r--r-- | freedreno/freedreno_priv.h | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/freedreno/freedreno_priv.h b/freedreno/freedreno_priv.h index 4159e526..f3ddd77d 100644 --- a/freedreno/freedreno_priv.h +++ b/freedreno/freedreno_priv.h | |||
@@ -54,6 +54,13 @@ | |||
54 | #include "freedreno_ringbuffer.h" | 54 | #include "freedreno_ringbuffer.h" |
55 | #include "drm.h" | 55 | #include "drm.h" |
56 | 56 | ||
57 | #ifndef TRUE | ||
58 | # define TRUE 1 | ||
59 | #endif | ||
60 | #ifndef FALSE | ||
61 | # define FALSE 0 | ||
62 | #endif | ||
63 | |||
57 | struct fd_device_funcs { | 64 | struct fd_device_funcs { |
58 | int (*bo_new_handle)(struct fd_device *dev, uint32_t size, | 65 | int (*bo_new_handle)(struct fd_device *dev, uint32_t size, |
59 | uint32_t flags, uint32_t *handle); | 66 | uint32_t flags, uint32_t *handle); |
@@ -76,6 +83,7 @@ struct fd_bo_cache { | |||
76 | 83 | ||
77 | struct fd_device { | 84 | struct fd_device { |
78 | int fd; | 85 | int fd; |
86 | int version; | ||
79 | atomic_t refcnt; | 87 | atomic_t refcnt; |
80 | 88 | ||
81 | /* tables to keep track of bo's, to avoid "evil-twin" fd_bo objects: | 89 | /* tables to keep track of bo's, to avoid "evil-twin" fd_bo objects: |
@@ -139,6 +147,7 @@ struct fd_bo_funcs { | |||
139 | int (*offset)(struct fd_bo *bo, uint64_t *offset); | 147 | int (*offset)(struct fd_bo *bo, uint64_t *offset); |
140 | int (*cpu_prep)(struct fd_bo *bo, struct fd_pipe *pipe, uint32_t op); | 148 | int (*cpu_prep)(struct fd_bo *bo, struct fd_pipe *pipe, uint32_t op); |
141 | void (*cpu_fini)(struct fd_bo *bo); | 149 | void (*cpu_fini)(struct fd_bo *bo); |
150 | int (*madvise)(struct fd_bo *bo, int willneed); | ||
142 | void (*destroy)(struct fd_bo *bo); | 151 | void (*destroy)(struct fd_bo *bo); |
143 | }; | 152 | }; |
144 | 153 | ||