aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'freedreno/kgsl/kgsl_priv.h')
-rw-r--r--freedreno/kgsl/kgsl_priv.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/freedreno/kgsl/kgsl_priv.h b/freedreno/kgsl/kgsl_priv.h
index 6ab64965..41b13920 100644
--- a/freedreno/kgsl/kgsl_priv.h
+++ b/freedreno/kgsl/kgsl_priv.h
@@ -103,7 +103,7 @@ drm_private void kgsl_pipe_post_submit(struct kgsl_pipe *pipe,
103drm_private void kgsl_pipe_process_pending(struct kgsl_pipe *pipe, 103drm_private void kgsl_pipe_process_pending(struct kgsl_pipe *pipe,
104 uint32_t timestamp); 104 uint32_t timestamp);
105drm_private struct fd_pipe * kgsl_pipe_new(struct fd_device *dev, 105drm_private struct fd_pipe * kgsl_pipe_new(struct fd_device *dev,
106 enum fd_pipe_id id); 106 enum fd_pipe_id id, uint32_t prio);
107 107
108drm_private struct fd_ringbuffer * kgsl_ringbuffer_new(struct fd_pipe *pipe, 108drm_private struct fd_ringbuffer * kgsl_ringbuffer_new(struct fd_pipe *pipe,
109 uint32_t size); 109 uint32_t size);