aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'freedreno/msm/msm_priv.h')
-rw-r--r--freedreno/msm/msm_priv.h3
1 files changed, 2 insertions, 1 deletions
diff --git a/freedreno/msm/msm_priv.h b/freedreno/msm/msm_priv.h
index 6d670aab..88ac3aa4 100644
--- a/freedreno/msm/msm_priv.h
+++ b/freedreno/msm/msm_priv.h
@@ -56,6 +56,7 @@ struct msm_pipe {
56 uint32_t gpu_id; 56 uint32_t gpu_id;
57 uint32_t gmem; 57 uint32_t gmem;
58 uint32_t chip_id; 58 uint32_t chip_id;
59 uint32_t queue_id;
59}; 60};
60 61
61static inline struct msm_pipe * to_msm_pipe(struct fd_pipe *x) 62static inline struct msm_pipe * to_msm_pipe(struct fd_pipe *x)
@@ -64,7 +65,7 @@ static inline struct msm_pipe * to_msm_pipe(struct fd_pipe *x)
64} 65}
65 66
66drm_private struct fd_pipe * msm_pipe_new(struct fd_device *dev, 67drm_private struct fd_pipe * msm_pipe_new(struct fd_device *dev,
67 enum fd_pipe_id id); 68 enum fd_pipe_id id, uint32_t prio);
68 69
69drm_private struct fd_ringbuffer * msm_ringbuffer_new(struct fd_pipe *pipe, 70drm_private struct fd_ringbuffer * msm_ringbuffer_new(struct fd_pipe *pipe,
70 uint32_t size); 71 uint32_t size);