diff options
Diffstat (limited to 'include/drm/i915_drm.h')
-rw-r--r-- | include/drm/i915_drm.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h index 7e9e9bd0..aa983f34 100644 --- a/include/drm/i915_drm.h +++ b/include/drm/i915_drm.h | |||
@@ -303,6 +303,7 @@ typedef struct drm_i915_irq_wait { | |||
303 | #define I915_PARAM_HAS_LLC 17 | 303 | #define I915_PARAM_HAS_LLC 17 |
304 | #define I915_PARAM_HAS_ALIASING_PPGTT 18 | 304 | #define I915_PARAM_HAS_ALIASING_PPGTT 18 |
305 | #define I915_PARAM_HAS_WAIT_TIMEOUT 19 | 305 | #define I915_PARAM_HAS_WAIT_TIMEOUT 19 |
306 | #define I915_PARAM_HAS_VEBOX 22 | ||
306 | 307 | ||
307 | typedef struct drm_i915_getparam { | 308 | typedef struct drm_i915_getparam { |
308 | int param; | 309 | int param; |
@@ -649,6 +650,7 @@ struct drm_i915_gem_execbuffer2 { | |||
649 | #define I915_EXEC_RENDER (1<<0) | 650 | #define I915_EXEC_RENDER (1<<0) |
650 | #define I915_EXEC_BSD (2<<0) | 651 | #define I915_EXEC_BSD (2<<0) |
651 | #define I915_EXEC_BLT (3<<0) | 652 | #define I915_EXEC_BLT (3<<0) |
653 | #define I915_EXEC_VEBOX (4<<0) | ||
652 | 654 | ||
653 | /* Used for switching the constants addressing mode on gen4+ RENDER ring. | 655 | /* Used for switching the constants addressing mode on gen4+ RENDER ring. |
654 | * Gen6+ only supports relative addressing to dynamic state (default) and | 656 | * Gen6+ only supports relative addressing to dynamic state (default) and |