diff options
Diffstat (limited to 'include/drm/i915_drm.h')
-rw-r--r-- | include/drm/i915_drm.h | 17 |
1 files changed, 17 insertions, 0 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h index aa983f34..2703dede 100644 --- a/include/drm/i915_drm.h +++ b/include/drm/i915_drm.h | |||
@@ -198,6 +198,7 @@ typedef struct _drm_i915_sarea { | |||
198 | #define DRM_I915_GEM_SET_CACHEING 0x2f | 198 | #define DRM_I915_GEM_SET_CACHEING 0x2f |
199 | #define DRM_I915_GEM_GET_CACHEING 0x30 | 199 | #define DRM_I915_GEM_GET_CACHEING 0x30 |
200 | #define DRM_I915_REG_READ 0x31 | 200 | #define DRM_I915_REG_READ 0x31 |
201 | #define DRM_I915_GET_RESET_STATS 0x32 | ||
201 | 202 | ||
202 | #define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t) | 203 | #define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t) |
203 | #define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH) | 204 | #define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH) |
@@ -247,6 +248,7 @@ typedef struct _drm_i915_sarea { | |||
247 | #define DRM_IOCTL_I915_GEM_CONTEXT_CREATE DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_CREATE, struct drm_i915_gem_context_create) | 248 | #define DRM_IOCTL_I915_GEM_CONTEXT_CREATE DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_CREATE, struct drm_i915_gem_context_create) |
248 | #define DRM_IOCTL_I915_GEM_CONTEXT_DESTROY DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_DESTROY, struct drm_i915_gem_context_destroy) | 249 | #define DRM_IOCTL_I915_GEM_CONTEXT_DESTROY DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_DESTROY, struct drm_i915_gem_context_destroy) |
249 | #define DRM_IOCTL_I915_REG_READ DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_REG_READ, struct drm_i915_reg_read) | 250 | #define DRM_IOCTL_I915_REG_READ DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_REG_READ, struct drm_i915_reg_read) |
251 | #define DRM_IOCTL_I915_GET_RESET_STATS DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GET_RESET_STATS, struct drm_i915_reset_stats) | ||
250 | 252 | ||
251 | /* Allow drivers to submit batchbuffers directly to hardware, relying | 253 | /* Allow drivers to submit batchbuffers directly to hardware, relying |
252 | * on the security mechanisms provided by hardware. | 254 | * on the security mechanisms provided by hardware. |
@@ -943,4 +945,19 @@ struct drm_i915_reg_read { | |||
943 | __u64 offset; | 945 | __u64 offset; |
944 | __u64 val; /* Return value */ | 946 | __u64 val; /* Return value */ |
945 | }; | 947 | }; |
948 | |||
949 | struct drm_i915_reset_stats { | ||
950 | __u32 ctx_id; | ||
951 | __u32 flags; | ||
952 | |||
953 | /* For all contexts */ | ||
954 | __u32 reset_count; | ||
955 | |||
956 | /* For this context */ | ||
957 | __u32 batch_active; | ||
958 | __u32 batch_pending; | ||
959 | |||
960 | __u32 pad; | ||
961 | }; | ||
962 | |||
946 | #endif /* _I915_DRM_H_ */ | 963 | #endif /* _I915_DRM_H_ */ |