aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include/drm/i915_drm.h')
-rw-r--r--include/drm/i915_drm.h5
1 files changed, 4 insertions, 1 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h
index c8cb3a67..c040afac 100644
--- a/include/drm/i915_drm.h
+++ b/include/drm/i915_drm.h
@@ -275,6 +275,7 @@ typedef struct drm_i915_irq_wait {
275#define I915_PARAM_HAS_OVERLAY 7 275#define I915_PARAM_HAS_OVERLAY 7
276#define I915_PARAM_HAS_PAGEFLIPPING 8 276#define I915_PARAM_HAS_PAGEFLIPPING 8
277#define I915_PARAM_HAS_EXECBUF2 9 277#define I915_PARAM_HAS_EXECBUF2 9
278#define I915_PARAM_HAS_BSD 10
278 279
279typedef struct drm_i915_getparam { 280typedef struct drm_i915_getparam {
280 int param; 281 int param;
@@ -616,7 +617,9 @@ struct drm_i915_gem_execbuffer2 {
616 __u32 num_cliprects; 617 __u32 num_cliprects;
617 /** This is a struct drm_clip_rect *cliprects */ 618 /** This is a struct drm_clip_rect *cliprects */
618 __u64 cliprects_ptr; 619 __u64 cliprects_ptr;
619 __u64 flags; /* currently unused */ 620#define I915_EXEC_RENDER (1 << 0)
621#define I915_EXEC_BSD (1 << 1)
622 __u64 flags;
620 __u64 rsvd1; 623 __u64 rsvd1;
621 __u64 rsvd2; 624 __u64 rsvd2;
622}; 625};