diff options
Diffstat (limited to 'include/drm/sis_drm.h')
-rw-r--r-- | include/drm/sis_drm.h | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/include/drm/sis_drm.h b/include/drm/sis_drm.h index 30f7b382..8e51bb9a 100644 --- a/include/drm/sis_drm.h +++ b/include/drm/sis_drm.h | |||
@@ -27,6 +27,12 @@ | |||
27 | #ifndef __SIS_DRM_H__ | 27 | #ifndef __SIS_DRM_H__ |
28 | #define __SIS_DRM_H__ | 28 | #define __SIS_DRM_H__ |
29 | 29 | ||
30 | #include "drm.h" | ||
31 | |||
32 | #if defined(__cplusplus) | ||
33 | extern "C" { | ||
34 | #endif | ||
35 | |||
30 | /* SiS specific ioctls */ | 36 | /* SiS specific ioctls */ |
31 | #define NOT_USED_0_3 | 37 | #define NOT_USED_0_3 |
32 | #define DRM_SIS_FB_ALLOC 0x04 | 38 | #define DRM_SIS_FB_ALLOC 0x04 |
@@ -64,4 +70,8 @@ typedef struct { | |||
64 | unsigned int offset, size; | 70 | unsigned int offset, size; |
65 | } drm_sis_fb_t; | 71 | } drm_sis_fb_t; |
66 | 72 | ||
73 | #if defined(__cplusplus) | ||
74 | } | ||
75 | #endif | ||
76 | |||
67 | #endif /* __SIS_DRM_H__ */ | 77 | #endif /* __SIS_DRM_H__ */ |