diff options
Diffstat (limited to 'include')
-rw-r--r-- | include/drm/mga_drm.h | 2 | ||||
-rw-r--r-- | include/drm/qxl_drm.h | 2 | ||||
-rw-r--r-- | include/drm/savage_drm.h | 10 |
3 files changed, 7 insertions, 7 deletions
diff --git a/include/drm/mga_drm.h b/include/drm/mga_drm.h index f54e7a2e..7035a664 100644 --- a/include/drm/mga_drm.h +++ b/include/drm/mga_drm.h | |||
@@ -111,7 +111,7 @@ extern "C" { | |||
111 | */ | 111 | */ |
112 | #define MGA_NR_SAREA_CLIPRECTS 8 | 112 | #define MGA_NR_SAREA_CLIPRECTS 8 |
113 | 113 | ||
114 | /* 2 heaps (1 for card, 1 for agp), each divided into upto 128 | 114 | /* 2 heaps (1 for card, 1 for agp), each divided into up to 128 |
115 | * regions, subject to a minimum region size of (1<<16) == 64k. | 115 | * regions, subject to a minimum region size of (1<<16) == 64k. |
116 | * | 116 | * |
117 | * Clients may subdivide regions internally, but when sharing between | 117 | * Clients may subdivide regions internally, but when sharing between |
diff --git a/include/drm/qxl_drm.h b/include/drm/qxl_drm.h index ccd841b1..a520123b 100644 --- a/include/drm/qxl_drm.h +++ b/include/drm/qxl_drm.h | |||
@@ -34,7 +34,7 @@ extern "C" { | |||
34 | /* Please note that modifications to all structs defined here are | 34 | /* Please note that modifications to all structs defined here are |
35 | * subject to backwards-compatibility constraints. | 35 | * subject to backwards-compatibility constraints. |
36 | * | 36 | * |
37 | * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel | 37 | * Do not use pointers, use __u64 instead for 32 bit / 64 bit user/kernel |
38 | * compatibility Keep fields aligned to their size | 38 | * compatibility Keep fields aligned to their size |
39 | */ | 39 | */ |
40 | 40 | ||
diff --git a/include/drm/savage_drm.h b/include/drm/savage_drm.h index 26f387b7..1a91234e 100644 --- a/include/drm/savage_drm.h +++ b/include/drm/savage_drm.h | |||
@@ -35,7 +35,7 @@ extern "C" { | |||
35 | #ifndef __SAVAGE_SAREA_DEFINES__ | 35 | #ifndef __SAVAGE_SAREA_DEFINES__ |
36 | #define __SAVAGE_SAREA_DEFINES__ | 36 | #define __SAVAGE_SAREA_DEFINES__ |
37 | 37 | ||
38 | /* 2 heaps (1 for card, 1 for agp), each divided into upto 128 | 38 | /* 2 heaps (1 for card, 1 for agp), each divided into up to 128 |
39 | * regions, subject to a minimum region size of (1<<16) == 64k. | 39 | * regions, subject to a minimum region size of (1<<16) == 64k. |
40 | * | 40 | * |
41 | * Clients may subdivide regions internally, but when sharing between | 41 | * Clients may subdivide regions internally, but when sharing between |
@@ -69,10 +69,10 @@ typedef struct _drm_savage_sarea { | |||
69 | #define DRM_SAVAGE_BCI_EVENT_EMIT 0x02 | 69 | #define DRM_SAVAGE_BCI_EVENT_EMIT 0x02 |
70 | #define DRM_SAVAGE_BCI_EVENT_WAIT 0x03 | 70 | #define DRM_SAVAGE_BCI_EVENT_WAIT 0x03 |
71 | 71 | ||
72 | #define DRM_IOCTL_SAVAGE_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_INIT, drm_savage_init_t) | 72 | #define DRM_IOCTL_SAVAGE_BCI_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_INIT, drm_savage_init_t) |
73 | #define DRM_IOCTL_SAVAGE_CMDBUF DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_CMDBUF, drm_savage_cmdbuf_t) | 73 | #define DRM_IOCTL_SAVAGE_BCI_CMDBUF DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_CMDBUF, drm_savage_cmdbuf_t) |
74 | #define DRM_IOCTL_SAVAGE_EVENT_EMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_EMIT, drm_savage_event_emit_t) | 74 | #define DRM_IOCTL_SAVAGE_BCI_EVENT_EMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_EMIT, drm_savage_event_emit_t) |
75 | #define DRM_IOCTL_SAVAGE_EVENT_WAIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_WAIT, drm_savage_event_wait_t) | 75 | #define DRM_IOCTL_SAVAGE_BCI_EVENT_WAIT DRM_IOW( DRM_COMMAND_BASE + DRM_SAVAGE_BCI_EVENT_WAIT, drm_savage_event_wait_t) |
76 | 76 | ||
77 | #define SAVAGE_DMA_PCI 1 | 77 | #define SAVAGE_DMA_PCI 1 |
78 | #define SAVAGE_DMA_AGP 3 | 78 | #define SAVAGE_DMA_AGP 3 |