aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include')
-rw-r--r--include/drm/i915_drm.h17
1 files changed, 0 insertions, 17 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h
index 2703dede..aa983f34 100644
--- a/include/drm/i915_drm.h
+++ b/include/drm/i915_drm.h
@@ -198,7 +198,6 @@ typedef struct _drm_i915_sarea {
198#define DRM_I915_GEM_SET_CACHEING 0x2f 198#define DRM_I915_GEM_SET_CACHEING 0x2f
199#define DRM_I915_GEM_GET_CACHEING 0x30 199#define DRM_I915_GEM_GET_CACHEING 0x30
200#define DRM_I915_REG_READ 0x31 200#define DRM_I915_REG_READ 0x31
201#define DRM_I915_GET_RESET_STATS 0x32
202 201
203#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t) 202#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
204#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH) 203#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
@@ -248,7 +247,6 @@ typedef struct _drm_i915_sarea {
248#define DRM_IOCTL_I915_GEM_CONTEXT_CREATE DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_CREATE, struct drm_i915_gem_context_create) 247#define DRM_IOCTL_I915_GEM_CONTEXT_CREATE DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_CREATE, struct drm_i915_gem_context_create)
249#define DRM_IOCTL_I915_GEM_CONTEXT_DESTROY DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_DESTROY, struct drm_i915_gem_context_destroy) 248#define DRM_IOCTL_I915_GEM_CONTEXT_DESTROY DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_DESTROY, struct drm_i915_gem_context_destroy)
250#define DRM_IOCTL_I915_REG_READ DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_REG_READ, struct drm_i915_reg_read) 249#define DRM_IOCTL_I915_REG_READ DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_REG_READ, struct drm_i915_reg_read)
251#define DRM_IOCTL_I915_GET_RESET_STATS DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GET_RESET_STATS, struct drm_i915_reset_stats)
252 250
253/* Allow drivers to submit batchbuffers directly to hardware, relying 251/* Allow drivers to submit batchbuffers directly to hardware, relying
254 * on the security mechanisms provided by hardware. 252 * on the security mechanisms provided by hardware.
@@ -945,19 +943,4 @@ struct drm_i915_reg_read {
945 __u64 offset; 943 __u64 offset;
946 __u64 val; /* Return value */ 944 __u64 val; /* Return value */
947}; 945};
948
949struct drm_i915_reset_stats {
950 __u32 ctx_id;
951 __u32 flags;
952
953 /* For all contexts */
954 __u32 reset_count;
955
956 /* For this context */
957 __u32 batch_active;
958 __u32 batch_pending;
959
960 __u32 pad;
961};
962
963#endif /* _I915_DRM_H_ */ 946#endif /* _I915_DRM_H_ */