diff options
Diffstat (limited to 'libkms/linux.c')
-rw-r--r-- | libkms/linux.c | 14 |
1 files changed, 5 insertions, 9 deletions
diff --git a/libkms/linux.c b/libkms/linux.c index 0b50777e..56205054 100644 --- a/libkms/linux.c +++ b/libkms/linux.c | |||
@@ -29,10 +29,6 @@ | |||
29 | * going from fd to pci id via fstat and udev. | 29 | * going from fd to pci id via fstat and udev. |
30 | */ | 30 | */ |
31 | 31 | ||
32 | |||
33 | #ifdef HAVE_CONFIG_H | ||
34 | #include "config.h" | ||
35 | #endif | ||
36 | #include <errno.h> | 32 | #include <errno.h> |
37 | #include <stdio.h> | 33 | #include <stdio.h> |
38 | #include <stdlib.h> | 34 | #include <stdlib.h> |
@@ -110,27 +106,27 @@ linux_from_sysfs(int fd, struct kms_driver **out) | |||
110 | if (ret) | 106 | if (ret) |
111 | return ret; | 107 | return ret; |
112 | 108 | ||
113 | #ifdef HAVE_INTEL | 109 | #if HAVE_INTEL |
114 | if (!strcmp(name, "intel")) | 110 | if (!strcmp(name, "intel")) |
115 | ret = intel_create(fd, out); | 111 | ret = intel_create(fd, out); |
116 | else | 112 | else |
117 | #endif | 113 | #endif |
118 | #ifdef HAVE_VMWGFX | 114 | #if HAVE_VMWGFX |
119 | if (!strcmp(name, "vmwgfx")) | 115 | if (!strcmp(name, "vmwgfx")) |
120 | ret = vmwgfx_create(fd, out); | 116 | ret = vmwgfx_create(fd, out); |
121 | else | 117 | else |
122 | #endif | 118 | #endif |
123 | #ifdef HAVE_NOUVEAU | 119 | #if HAVE_NOUVEAU |
124 | if (!strcmp(name, "nouveau")) | 120 | if (!strcmp(name, "nouveau")) |
125 | ret = nouveau_create(fd, out); | 121 | ret = nouveau_create(fd, out); |
126 | else | 122 | else |
127 | #endif | 123 | #endif |
128 | #ifdef HAVE_RADEON | 124 | #if HAVE_RADEON |
129 | if (!strcmp(name, "radeon")) | 125 | if (!strcmp(name, "radeon")) |
130 | ret = radeon_create(fd, out); | 126 | ret = radeon_create(fd, out); |
131 | else | 127 | else |
132 | #endif | 128 | #endif |
133 | #ifdef HAVE_EXYNOS | 129 | #if HAVE_EXYNOS |
134 | if (!strcmp(name, "exynos")) | 130 | if (!strcmp(name, "exynos")) |
135 | ret = exynos_create(fd, out); | 131 | ret = exynos_create(fd, out); |
136 | else | 132 | else |