aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'radeon/radeon_bo_int.h')
-rw-r--r--radeon/radeon_bo_int.h4
1 files changed, 2 insertions, 2 deletions
diff --git a/radeon/radeon_bo_int.h b/radeon/radeon_bo_int.h
index 190c3324..9589ead1 100644
--- a/radeon/radeon_bo_int.h
+++ b/radeon/radeon_bo_int.h
@@ -35,9 +35,9 @@ struct radeon_bo_funcs {
35 int (*bo_wait)(struct radeon_bo_int *bo); 35 int (*bo_wait)(struct radeon_bo_int *bo);
36 int (*bo_is_static)(struct radeon_bo_int *bo); 36 int (*bo_is_static)(struct radeon_bo_int *bo);
37 int (*bo_set_tiling)(struct radeon_bo_int *bo, uint32_t tiling_flags, 37 int (*bo_set_tiling)(struct radeon_bo_int *bo, uint32_t tiling_flags,
38 uint32_t pitch); 38 uint32_t pitch);
39 int (*bo_get_tiling)(struct radeon_bo_int *bo, uint32_t *tiling_flags, 39 int (*bo_get_tiling)(struct radeon_bo_int *bo, uint32_t *tiling_flags,
40 uint32_t *pitch); 40 uint32_t *pitch);
41 int (*bo_is_busy)(struct radeon_bo_int *bo, uint32_t *domain); 41 int (*bo_is_busy)(struct radeon_bo_int *bo, uint32_t *domain);
42 int (*bo_is_referenced_by_cs)(struct radeon_bo_int *bo, struct radeon_cs *cs); 42 int (*bo_is_referenced_by_cs)(struct radeon_bo_int *bo, struct radeon_cs *cs);
43}; 43};