aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'tests/amdgpu/basic_tests.c')
-rw-r--r--tests/amdgpu/basic_tests.c2
1 files changed, 0 insertions, 2 deletions
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c
index a78cf521..474a679c 100644
--- a/tests/amdgpu/basic_tests.c
+++ b/tests/amdgpu/basic_tests.c
@@ -1459,8 +1459,6 @@ static void amdgpu_sync_dependency_test(void)
1459 static uint32_t *ptr; 1459 static uint32_t *ptr;
1460 uint64_t seq_no; 1460 uint64_t seq_no;
1461 1461
1462 CU_ASSERT_EQUAL(r, 0);
1463
1464 r = amdgpu_cs_ctx_create(device_handle, &context_handle[0]); 1462 r = amdgpu_cs_ctx_create(device_handle, &context_handle[0]);
1465 CU_ASSERT_EQUAL(r, 0); 1463 CU_ASSERT_EQUAL(r, 0);
1466 r = amdgpu_cs_ctx_create(device_handle, &context_handle[1]); 1464 r = amdgpu_cs_ctx_create(device_handle, &context_handle[1]);