diff options
Diffstat (limited to 'tests/amdgpu/deadlock_tests.c')
-rw-r--r-- | tests/amdgpu/deadlock_tests.c | 8 |
1 files changed, 1 insertions, 7 deletions
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c index e23d903f..f5c4552a 100644 --- a/tests/amdgpu/deadlock_tests.c +++ b/tests/amdgpu/deadlock_tests.c | |||
@@ -119,13 +119,7 @@ int suite_deadlock_tests_clean(void) | |||
119 | 119 | ||
120 | CU_TestInfo deadlock_tests[] = { | 120 | CU_TestInfo deadlock_tests[] = { |
121 | { "gfx ring block test", amdgpu_deadlock_gfx }, | 121 | { "gfx ring block test", amdgpu_deadlock_gfx }, |
122 | 122 | { "compute ring block test", amdgpu_deadlock_compute }, | |
123 | /* | ||
124 | * BUG: Compute ring stalls and never recovers when the address is | ||
125 | * written after the command already submitted | ||
126 | */ | ||
127 | /* { "compute ring block test", amdgpu_deadlock_compute }, */ | ||
128 | |||
129 | CU_TEST_INFO_NULL, | 123 | CU_TEST_INFO_NULL, |
130 | }; | 124 | }; |
131 | 125 | ||