diff options
Diffstat (limited to 'tests/amdgpu/vcn_tests.c')
-rw-r--r-- | tests/amdgpu/vcn_tests.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/amdgpu/vcn_tests.c b/tests/amdgpu/vcn_tests.c index 9224bc37..2eb8c434 100644 --- a/tests/amdgpu/vcn_tests.c +++ b/tests/amdgpu/vcn_tests.c | |||
@@ -283,7 +283,7 @@ static void amdgpu_cs_vcn_dec_create(void) | |||
283 | 283 | ||
284 | static void amdgpu_cs_vcn_dec_decode(void) | 284 | static void amdgpu_cs_vcn_dec_decode(void) |
285 | { | 285 | { |
286 | const unsigned dpb_size = 15923584, ctx_size = 5287680, dt_size = 737280; | 286 | const unsigned dpb_size = 15923584, dt_size = 737280; |
287 | uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr, sum; | 287 | uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr, sum; |
288 | struct amdgpu_vcn_bo dec_buf; | 288 | struct amdgpu_vcn_bo dec_buf; |
289 | int size, len, i, r; | 289 | int size, len, i, r; |