aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'tests/amdgpu')
-rw-r--r--tests/amdgpu/amdgpu_test.c1
-rw-r--r--tests/amdgpu/basic_tests.c4
-rw-r--r--tests/amdgpu/cs_tests.c2
-rw-r--r--tests/amdgpu/deadlock_tests.c3
-rw-r--r--tests/amdgpu/uvd_enc_tests.c5
-rw-r--r--tests/amdgpu/vcn_tests.c2
-rw-r--r--tests/amdgpu/vm_tests.c4
7 files changed, 7 insertions, 14 deletions
diff --git a/tests/amdgpu/amdgpu_test.c b/tests/amdgpu/amdgpu_test.c
index cbeb1ee8..4f766aaf 100644
--- a/tests/amdgpu/amdgpu_test.c
+++ b/tests/amdgpu/amdgpu_test.c
@@ -243,7 +243,6 @@ static const char options[] = "hlrps:t:b:d:f";
243static int amdgpu_open_devices(int open_render_node) 243static int amdgpu_open_devices(int open_render_node)
244{ 244{
245 drmDevicePtr devices[MAX_CARDS_SUPPORTED]; 245 drmDevicePtr devices[MAX_CARDS_SUPPORTED];
246 int ret;
247 int i; 246 int i;
248 int drm_node; 247 int drm_node;
249 int amd_index = 0; 248 int amd_index = 0;
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c
index 6ee0aa3b..354b0157 100644
--- a/tests/amdgpu/basic_tests.c
+++ b/tests/amdgpu/basic_tests.c
@@ -681,7 +681,7 @@ static void amdgpu_command_submission_compute_nop(void)
681 struct amdgpu_cs_fence fence_status; 681 struct amdgpu_cs_fence fence_status;
682 uint32_t *ptr; 682 uint32_t *ptr;
683 uint32_t expired; 683 uint32_t expired;
684 int i, r, instance; 684 int r, instance;
685 amdgpu_bo_list_handle bo_list; 685 amdgpu_bo_list_handle bo_list;
686 amdgpu_va_handle va_handle; 686 amdgpu_va_handle va_handle;
687 struct drm_amdgpu_info_hw_ip info; 687 struct drm_amdgpu_info_hw_ip info;
@@ -1473,7 +1473,7 @@ static void amdgpu_sync_dependency_test(void)
1473 struct amdgpu_cs_ib_info ib_info; 1473 struct amdgpu_cs_ib_info ib_info;
1474 struct amdgpu_cs_fence fence_status; 1474 struct amdgpu_cs_fence fence_status;
1475 uint32_t expired; 1475 uint32_t expired;
1476 int i, j, r, instance; 1476 int i, j, r;
1477 amdgpu_bo_list_handle bo_list; 1477 amdgpu_bo_list_handle bo_list;
1478 amdgpu_va_handle va_handle; 1478 amdgpu_va_handle va_handle;
1479 static uint32_t *ptr; 1479 static uint32_t *ptr;
diff --git a/tests/amdgpu/cs_tests.c b/tests/amdgpu/cs_tests.c
index 4880b74f..a5361cd5 100644
--- a/tests/amdgpu/cs_tests.c
+++ b/tests/amdgpu/cs_tests.c
@@ -273,7 +273,7 @@ static void amdgpu_cs_uvd_create(void)
273 273
274static void amdgpu_cs_uvd_decode(void) 274static void amdgpu_cs_uvd_decode(void)
275{ 275{
276 const unsigned dpb_size = 15923584, ctx_size = 5287680, dt_size = 737280; 276 const unsigned dpb_size = 15923584, dt_size = 737280;
277 uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr; 277 uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr;
278 struct amdgpu_bo_alloc_request req = {0}; 278 struct amdgpu_bo_alloc_request req = {0};
279 amdgpu_bo_handle buf_handle; 279 amdgpu_bo_handle buf_handle;
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c
index aaeea871..96c99c96 100644
--- a/tests/amdgpu/deadlock_tests.c
+++ b/tests/amdgpu/deadlock_tests.c
@@ -110,7 +110,6 @@ CU_BOOL suite_deadlock_tests_enable(void)
110 110
111int suite_deadlock_tests_init(void) 111int suite_deadlock_tests_init(void)
112{ 112{
113 struct amdgpu_gpu_info gpu_info = {0};
114 int r; 113 int r;
115 114
116 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version, 115 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
@@ -177,7 +176,7 @@ static void amdgpu_deadlock_helper(unsigned ip_type)
177 struct amdgpu_cs_ib_info ib_info; 176 struct amdgpu_cs_ib_info ib_info;
178 struct amdgpu_cs_fence fence_status; 177 struct amdgpu_cs_fence fence_status;
179 uint32_t expired; 178 uint32_t expired;
180 int i, r, instance; 179 int i, r;
181 amdgpu_bo_list_handle bo_list; 180 amdgpu_bo_list_handle bo_list;
182 amdgpu_va_handle va_handle; 181 amdgpu_va_handle va_handle;
183 182
diff --git a/tests/amdgpu/uvd_enc_tests.c b/tests/amdgpu/uvd_enc_tests.c
index bed8494a..0377c1a5 100644
--- a/tests/amdgpu/uvd_enc_tests.c
+++ b/tests/amdgpu/uvd_enc_tests.c
@@ -247,8 +247,6 @@ static void free_resource(struct amdgpu_uvd_enc_bo *uvd_enc_bo)
247 247
248static void amdgpu_cs_uvd_enc_create(void) 248static void amdgpu_cs_uvd_enc_create(void)
249{ 249{
250 int len, r;
251
252 enc.width = 160; 250 enc.width = 160;
253 enc.height = 128; 251 enc.height = 128;
254 252
@@ -263,7 +261,7 @@ static void check_result(struct amdgpu_uvd_enc *enc)
263 uint64_t sum; 261 uint64_t sum;
264 uint32_t s = 175602; 262 uint32_t s = 175602;
265 uint32_t *ptr, size; 263 uint32_t *ptr, size;
266 int i, j, r; 264 int j, r;
267 265
268 r = amdgpu_bo_cpu_map(enc->fb.handle, (void **)&enc->fb.ptr); 266 r = amdgpu_bo_cpu_map(enc->fb.handle, (void **)&enc->fb.ptr);
269 CU_ASSERT_EQUAL(r, 0); 267 CU_ASSERT_EQUAL(r, 0);
@@ -470,7 +468,6 @@ static void amdgpu_cs_uvd_enc_encode(void)
470 468
471static void amdgpu_cs_uvd_enc_destroy(void) 469static void amdgpu_cs_uvd_enc_destroy(void)
472{ 470{
473 struct amdgpu_uvd_enc_bo sw_ctx;
474 int len, r; 471 int len, r;
475 472
476 num_resources = 0; 473 num_resources = 0;
diff --git a/tests/amdgpu/vcn_tests.c b/tests/amdgpu/vcn_tests.c
index 9224bc37..2eb8c434 100644
--- a/tests/amdgpu/vcn_tests.c
+++ b/tests/amdgpu/vcn_tests.c
@@ -283,7 +283,7 @@ static void amdgpu_cs_vcn_dec_create(void)
283 283
284static void amdgpu_cs_vcn_dec_decode(void) 284static void amdgpu_cs_vcn_dec_decode(void)
285{ 285{
286 const unsigned dpb_size = 15923584, ctx_size = 5287680, dt_size = 737280; 286 const unsigned dpb_size = 15923584, dt_size = 737280;
287 uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr, sum; 287 uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr, sum;
288 struct amdgpu_vcn_bo dec_buf; 288 struct amdgpu_vcn_bo dec_buf;
289 int size, len, i, r; 289 int size, len, i, r;
diff --git a/tests/amdgpu/vm_tests.c b/tests/amdgpu/vm_tests.c
index 4b0121ff..7b6dc5d6 100644
--- a/tests/amdgpu/vm_tests.c
+++ b/tests/amdgpu/vm_tests.c
@@ -55,7 +55,6 @@ CU_BOOL suite_vm_tests_enable(void)
55 55
56int suite_vm_tests_init(void) 56int suite_vm_tests_init(void)
57{ 57{
58 struct amdgpu_gpu_info gpu_info = {0};
59 int r; 58 int r;
60 59
61 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version, 60 r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
@@ -98,10 +97,9 @@ static void amdgpu_vmid_reserve_test(void)
98 struct amdgpu_cs_ib_info ib_info; 97 struct amdgpu_cs_ib_info ib_info;
99 struct amdgpu_cs_fence fence_status; 98 struct amdgpu_cs_fence fence_status;
100 uint32_t expired, flags; 99 uint32_t expired, flags;
101 int i, r, instance; 100 int i, r;
102 amdgpu_bo_list_handle bo_list; 101 amdgpu_bo_list_handle bo_list;
103 amdgpu_va_handle va_handle; 102 amdgpu_va_handle va_handle;
104 union drm_amdgpu_vm vm;
105 static uint32_t *ptr; 103 static uint32_t *ptr;
106 104
107 r = amdgpu_cs_ctx_create(device_handle, &context_handle); 105 r = amdgpu_cs_ctx_create(device_handle, &context_handle);