aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'tests/planetest/modeset.h')
-rw-r--r--tests/planetest/modeset.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/planetest/modeset.h b/tests/planetest/modeset.h
index 7e965743..54999596 100644
--- a/tests/planetest/modeset.h
+++ b/tests/planetest/modeset.h
@@ -14,6 +14,6 @@ int set_sp_plane(struct sp_dev *dev, struct sp_plane *plane,
14 struct sp_crtc *crtc, int x, int y); 14 struct sp_crtc *crtc, int x, int y);
15 15
16int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane, 16int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane,
17 drmModePropertySetPtr pset, struct sp_crtc *crtc, int x, int y); 17 drmModeAtomicReqPtr pset, struct sp_crtc *crtc, int x, int y);
18 18
19#endif /* __MODESET_H_INCLUDED__ */ 19#endif /* __MODESET_H_INCLUDED__ */