diff options
Diffstat (limited to 'tests')
-rw-r--r-- | tests/amdgpu/amdgpu_test.c | 2 | ||||
-rw-r--r-- | tests/amdgpu/amdgpu_test.h | 5 | ||||
-rw-r--r-- | tests/amdgpu/deadlock_tests.c | 19 |
3 files changed, 25 insertions, 1 deletions
diff --git a/tests/amdgpu/amdgpu_test.c b/tests/amdgpu/amdgpu_test.c index 91010dcc..ee64152e 100644 --- a/tests/amdgpu/amdgpu_test.c +++ b/tests/amdgpu/amdgpu_test.c | |||
@@ -162,7 +162,7 @@ static Suites_Active_Status suites_active_stat[] = { | |||
162 | }, | 162 | }, |
163 | { | 163 | { |
164 | .pName = DEADLOCK_TESTS_STR, | 164 | .pName = DEADLOCK_TESTS_STR, |
165 | .pActive = always_active, | 165 | .pActive = suite_deadlock_tests_enable, |
166 | }, | 166 | }, |
167 | { | 167 | { |
168 | .pName = VM_TESTS_STR, | 168 | .pName = VM_TESTS_STR, |
diff --git a/tests/amdgpu/amdgpu_test.h b/tests/amdgpu/amdgpu_test.h index dd236edc..414fcb81 100644 --- a/tests/amdgpu/amdgpu_test.h +++ b/tests/amdgpu/amdgpu_test.h | |||
@@ -160,6 +160,11 @@ int suite_deadlock_tests_init(); | |||
160 | int suite_deadlock_tests_clean(); | 160 | int suite_deadlock_tests_clean(); |
161 | 161 | ||
162 | /** | 162 | /** |
163 | * Decide if the suite is enabled by default or not. | ||
164 | */ | ||
165 | CU_BOOL suite_deadlock_tests_enable(void); | ||
166 | |||
167 | /** | ||
163 | * Tests in uvd enc test suite | 168 | * Tests in uvd enc test suite |
164 | */ | 169 | */ |
165 | extern CU_TestInfo deadlock_tests[]; | 170 | extern CU_TestInfo deadlock_tests[]; |
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c index f5c4552a..84f4debe 100644 --- a/tests/amdgpu/deadlock_tests.c +++ b/tests/amdgpu/deadlock_tests.c | |||
@@ -36,6 +36,7 @@ | |||
36 | 36 | ||
37 | #include "amdgpu_test.h" | 37 | #include "amdgpu_test.h" |
38 | #include "amdgpu_drm.h" | 38 | #include "amdgpu_drm.h" |
39 | #include "amdgpu_internal.h" | ||
39 | 40 | ||
40 | #include <pthread.h> | 41 | #include <pthread.h> |
41 | 42 | ||
@@ -87,6 +88,24 @@ static void amdgpu_deadlock_helper(unsigned ip_type); | |||
87 | static void amdgpu_deadlock_gfx(void); | 88 | static void amdgpu_deadlock_gfx(void); |
88 | static void amdgpu_deadlock_compute(void); | 89 | static void amdgpu_deadlock_compute(void); |
89 | 90 | ||
91 | CU_BOOL suite_deadlock_tests_enable(void) | ||
92 | { | ||
93 | if (amdgpu_device_initialize(drm_amdgpu[0], &major_version, | ||
94 | &minor_version, &device_handle)) | ||
95 | return CU_FALSE; | ||
96 | |||
97 | if (amdgpu_device_deinitialize(device_handle)) | ||
98 | return CU_FALSE; | ||
99 | |||
100 | |||
101 | if (device_handle->info.family_id == AMDGPU_FAMILY_AI) { | ||
102 | printf("\n\nCurrently hangs the CP on this ASIC, deadlock suite disabled\n"); | ||
103 | return CU_FALSE; | ||
104 | } | ||
105 | |||
106 | return CU_TRUE; | ||
107 | } | ||
108 | |||
90 | int suite_deadlock_tests_init(void) | 109 | int suite_deadlock_tests_init(void) |
91 | { | 110 | { |
92 | struct amdgpu_gpu_info gpu_info = {0}; | 111 | struct amdgpu_gpu_info gpu_info = {0}; |