aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Use information message over error where appropriated-pie-core-released-oreo-mr1-core-released-android10-core-releaseAndrew F. Davis2018-10-082-3/+3
* Use 64-bit library path when built as a 64-bit moduleAndrew F. Davis2018-09-121-0/+4
* Add support for building as an Android libraryAndrew F. Davis2018-09-043-7/+42
* Remove files and source not needed for Android versionAndrew F. Davis2018-09-0417-595/+0
* gbm: add support to import gbm_bos to surfaceSubhajit Paul2018-07-043-0/+47
* Remove the unnecessary backendsKarthik Ramanan2017-12-051-2/+0
* gbm: differentiate between a valid DL load and symbol foundAnand Balagopalakrishnan2015-12-191-1/+4
* gbm: bump revision to 2.0.0Anand Balagopalakrishnan2015-11-172-2/+2
* gbm: sync with upstream MesaAnand Balagopalakrishnan2015-11-173-21/+62
* DEBIAN: debianizationNikhil Devshatwar2013-05-218-0/+163
* Makefile.am: add version infoVincent Stehlé2013-05-211-0/+2
* Update to libudev.pc nameXavier Boudet2013-05-212-4/+4
* update pkgconfig fileRob Clark2013-05-211-0/+2
* sync w/ latest wayland (gbm_surface, etc)Rob Clark2012-08-063-38/+404
* rebase on latest wayland versionRob Clark2012-03-102-0/+133
* initial commitRob Clark2012-03-1015-0/+977