Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Use information message over error where appropriated-pie-core-released-oreo-mr1-core-released-android10-core-release | Andrew F. Davis | 2018-10-08 | 2 | -3/+3 |
| | | | | | | While here also fix a whitespace error in makefile. Signed-off-by: Andrew F. Davis <afd@ti.com> | ||||
* | Use 64-bit library path when built as a 64-bit module | Andrew F. Davis | 2018-09-12 | 1 | -0/+4 |
| | | | | Signed-off-by: Andrew F. Davis <afd@ti.com> | ||||
* | Add support for building as an Android library | Andrew F. Davis | 2018-09-04 | 3 | -7/+42 |
| | | | | Signed-off-by: Andrew F. Davis <afd@ti.com> | ||||
* | Remove files and source not needed for Android version | Andrew F. Davis | 2018-09-04 | 17 | -595/+0 |
| | | | | Signed-off-by: Andrew F. Davis <afd@ti.com> | ||||
* | gbm: add support to import gbm_bos to surface | Subhajit Paul | 2018-07-04 | 3 | -0/+47 |
| | | | | Signed-off-by: Subhajit Paul <subhajit_paul@ti.com> | ||||
* | Remove the unnecessary backends | Karthik Ramanan | 2017-12-05 | 1 | -2/+0 |
| | | | | Signed-off-by: Karthik Ramanan <a0393906@ti.com> | ||||
* | gbm: differentiate between a valid DL load and symbol found | Anand Balagopalakrishnan | 2015-12-19 | 1 | -1/+4 |
| | | | | | | | There could be a case where the dlopen succeeds but the gbm_backend symbol is not found. Add print messages to differentiate the two cases. Signed-off-by: Anand Balagopalakrishnan <anandb@ti.com> | ||||
* | gbm: bump revision to 2.0.0 | Anand Balagopalakrishnan | 2015-11-17 | 2 | -2/+2 |
| | | | | Signed-off-by: Anand Balagopalakrishnan <anandb@ti.com> | ||||
* | gbm: sync with upstream Mesa | Anand Balagopalakrishnan | 2015-11-17 | 3 | -21/+62 |
| | | | | | | | | Sync with Mesa repository for latest GBM interface. Mesa repo : git://anongit.freedesktop.org/mesa/mesa commit : dd05ffebfcb5d2e7ca44def1907aa2fbadd5e19d Signed-off-by: Anand Balagopalakrishnan <anandb@ti.com> | ||||
* | DEBIAN: debianization | Nikhil Devshatwar | 2013-05-21 | 8 | -0/+163 |
| | |||||
* | Makefile.am: add version info | Vincent Stehlé | 2013-05-21 | 1 | -0/+2 |
| | | | | | | This produces libgbm.so.1.0.0 instead of libgbm.so.0.0.0. Signed-off-by: Vincent Stehlé <v-stehle@ti.com> | ||||
* | Update to libudev.pc name | Xavier Boudet | 2013-05-21 | 2 | -4/+4 |
| | | | | | Signed-off-by: Xavier Boudet <x-boudet@ti.com> Signed-off-by: Vincent Stehlé <v-stehle@ti.com> | ||||
* | update pkgconfig file | Rob Clark | 2013-05-21 | 1 | -0/+2 |
| | | | | | | Need to add libdl/libudev dependencies. Signed-off-by: Vincent Stehlé <v-stehle@ti.com> | ||||
* | sync w/ latest wayland (gbm_surface, etc) | Rob Clark | 2012-08-06 | 3 | -38/+404 |
| | |||||
* | rebase on latest wayland version | Rob Clark | 2012-03-10 | 2 | -0/+133 |
| | |||||
* | initial commit | Rob Clark | 2012-03-10 | 15 | -0/+977 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |