aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add meson build systemDylan Baker2018-01-1231-0/+1822
* tests/amdgpu: execute copy linear on all the available ringsHawking Zhang2018-01-121-96/+104
* tests/amdgpu: execute const fill on all the available ringsHawking Zhang2018-01-121-70/+77
* tests/amdgpu: execute write linear on all the available ringsHawking Zhang2018-01-121-53/+58
* intel: Add more Coffeelake PCI IDsAnuj Phogat2018-01-111-7/+23
* test/amdgpu: fix compiler warningsChristian König2018-01-091-4/+4
* amdgpu: use the high VA range if possible v2Christian König2018-01-091-4/+14
* headers: sync up amdgpu_drm.h with drm-nextChristian König2018-01-091-0/+4
* amdgpu: fix 32bit VA manager max addressChristian König2018-01-091-1/+1
* amdgpu: fix not to add amdgpu.ids when building without amdgpuSeung-Woo Kim2018-01-081-0/+2
* configure.ac: bump version for releaseDave Airlie2017-12-171-1/+1
* drm: Add CrtcGetSequence and CrtcQueueSequence IOCTLs [v2]Keith Packard2017-12-173-1/+57
* drm: Add drm mode lease ioctl wrappers [v3]Keith Packard2017-12-172-0/+111
* amdgpu: Add syncobj reset & signal wrappers.Bas Nieuwenhuizen2017-12-173-0/+48
* drm: Add drmSyncobjReset & drmSyncobjSignal wrappers.Bas Nieuwenhuizen2017-12-172-0/+28
* etnaviv: fix BO cache to properly work with different flagsLucas Stach2017-12-151-7/+19
* tests/amdgpu: Add return CUE_SUCCESS to suite_vcn_tests_clean.Andrey Grodzovsky2017-12-151-0/+2
* etnaviv: support performance monitor requestsChristian Gmeiner2017-12-154-0/+37
* etnaviv: add permon supportChristian Gmeiner2017-12-155-0/+226
* etnaviv: sync uapi headerChristian Gmeiner2017-12-151-1/+42
* amdgpu: Remove dummy CU_ASSERT_EQUAL.Andrey Grodzovsky2017-12-121-2/+0
* amdgpu.ids: Refresh from AMD 17.40 releaseMichel Dänzer2017-12-051-2/+29
* amdgpu: Only remember the device's marketing nameMichel Dänzer2017-12-055-102/+28
* amdgpu: Simplify error handling in parse_one_lineMichel Dänzer2017-12-051-29/+16
* amdgpu: Clean up amdgpu_parse_asic_ids error handlingMichel Dänzer2017-12-013-12/+12
* amdgpu: Add explicit dependency test.Andrey Grodzovsky2017-11-302-0/+282
* amdgpu: Add amdgpu_cs_create_syncobj2 to amdgpu-symbol-checkMichel Dänzer2017-11-301-0/+1
* amdgpu: Adding amdgpu_cs_create_syncobj2 to create syncobj as signaled initiallyDavid Mao2017-11-292-0/+25
* amdgpu: Dynamicly disable BO suite "Metadata" test.Andrey Grodzovsky2017-11-292-2/+3
* amdgpu: Switch amdgpu CS tests enabling to the new way.Andrey Grodzovsky2017-11-293-33/+38
* Android: disable warnings causing errorsRob Herring2017-11-271-0/+1
* amdgpu: Disable deadlock test suite for Vega 10Andrey Grodzovsky2017-11-153-1/+25
* amdgpu: Add memory over allocation test.Andrey Grodzovsky2017-11-141-0/+24
* amdgpu: Move memory alloc tests in bo suite.Andrey Grodzovsky2017-11-132-49/+49
* amdgpu: Use new suite/test disabling functionality.Andrey Grodzovsky2017-11-136-134/+123
* amdgpu: Add functions to disable suites and tests.Andrey Grodzovsky2017-11-132-18/+170
* headers: Drop outdated node about a delta in drm_mode.h.Eric Anholt2017-11-101-5/+0
* headers: Sync up kernel changes to use kernel types instead of stdint.h.Eric Anholt2017-11-104-149/+144
* headers: Sync up mga_drm.h from drm-next.Eric Anholt2017-11-102-5/+1
* headers: Sync up some comment spelling and whitespace fixes from drm-next.Eric Anholt2017-11-103-7/+7
* headers: Sync up some header guard changes from drm-next.Eric Anholt2017-11-1010-7/+84
* headers: Sync vc4 header from drm-next.Eric Anholt2017-11-101-3/+44
* Revert "amdgpu: fix 32bit VA manager max address"Christian König2017-11-091-1/+1
* Revert "amdgpu: use the high VA range if possible"Christian König2017-11-092-11/+2
* amdgpu: use the high VA range if possibleChristian König2017-11-082-2/+11
* amdgpu: fix 32bit VA manager max addressChristian König2017-11-081-1/+1
* amdgpu: sanitize 64bit VA managerChristian König2017-11-083-27/+8
* amdpgu: fix coding style in amdgpu_vamgr.cChristian König2017-11-071-13/+14
* freedreno: add the API fd_pipe_new2 to the symbol testEmil Velikov2017-11-071-0/+1
* exynos: change the license to X11/MITInki Dae2017-11-077-40/+120