aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* always define HAVE_CAIROEric Engestrom2018-01-293-5/+5
* always define HAVE_FREEDRENO_KGSLEric Engestrom2018-01-294-7/+7
* meson,configure: always define HAVE_{INTEL,VMWGFX,NOUVEAU,EXYNOS,VC4,RADEON}Eric Engestrom2018-01-293-8/+20
* meson,configure: remove unused HAVE_ETNAVIV defineEric Engestrom2018-01-292-4/+1
* meson,configure: remove unused HAVE_FREEDRENO defineEric Engestrom2018-01-292-4/+1
* meson,configure: remove unused HAVE_TEGRA defineEric Engestrom2018-01-292-4/+1
* meson,configure: remove unused HAVE_OMAP defineEric Engestrom2018-01-292-4/+1
* configure: remove unused HAVE_INSTALL_TESTS defineEric Engestrom2018-01-291-3/+0
* configure: remove unused HAVE_CUNIT defineEric Engestrom2018-01-291-2/+0
* meson: add missing HAVE_RADEONEric Engestrom2018-01-291-1/+1
* tests/etnaviv: drop unused `return 0`Eric Engestrom2018-01-291-3/+1
* tests/util: drop unused parametersEric Engestrom2018-01-291-3/+3
* tests/util: fix signed/unsigned comparisonsEric Engestrom2018-01-291-3/+2
* tests/amdgpu: drop unused variablesEric Engestrom2018-01-297-14/+7
* tests/amdgpu: add parentheses to make operation priority explicitEric Engestrom2018-01-291-1/+1
* remove unnecessary double-semicolonEric Engestrom2018-01-293-3/+3
* freedreno: clamp priority based on # of ringsRob Clark2018-01-262-12/+18
* amdgpu: Disable VM test suite by default for SI ASICsMichel Dänzer2018-01-263-1/+26
* amdgpu: Disable deadlock test suite by default for SI ASICsMichel Dänzer2018-01-261-1/+2
* amdgpu: Fix segfault in deadlock test.Andrey Grodzovsky2018-01-261-2/+2
* amdgpu: Update deadlock test to not assert on ECANCELEDAndrey Grodzovsky2018-01-261-2/+2
* meson: set the minimum version correctlyDylan Baker2018-01-251-1/+1
* meson: set proper pkg-config version for libdrm_freedrenoDylan Baker2018-01-251-1/+1
* modetest: Fix to check return value of asprintf()Seung-Woo Kim2018-01-251-1/+4
* amdgpu: fix high VA maskChristian König2018-01-231-1/+1
* meson: fix the install path of amdgpu.idsChristoph Haag2018-01-181-2/+2
* amdgpu: Symlink .editorconfig to tests/amdgpuMichel Dänzer2018-01-181-0/+1
* amdgpu: Don't dereference device_handle after amdgpu_device_deinitializeMichel Dänzer2018-01-161-6/+7
* amdgpu: Don't print error message if parse_one_line returned -EAGAINMichel Dänzer2018-01-151-1/+1
* README: Add note about mesonDylan Baker2018-01-121-3/+21
* autotools: Include meson.build files in tarballDylan Baker2018-01-121-1/+31
* Add meson build systemDylan Baker2018-01-1231-0/+1822
* tests/amdgpu: execute copy linear on all the available ringsHawking Zhang2018-01-121-96/+104
* tests/amdgpu: execute const fill on all the available ringsHawking Zhang2018-01-121-70/+77
* tests/amdgpu: execute write linear on all the available ringsHawking Zhang2018-01-121-53/+58
* intel: Add more Coffeelake PCI IDsAnuj Phogat2018-01-111-7/+23
* test/amdgpu: fix compiler warningsChristian König2018-01-091-4/+4
* amdgpu: use the high VA range if possible v2Christian König2018-01-091-4/+14
* headers: sync up amdgpu_drm.h with drm-nextChristian König2018-01-091-0/+4
* amdgpu: fix 32bit VA manager max addressChristian König2018-01-091-1/+1
* amdgpu: fix not to add amdgpu.ids when building without amdgpuSeung-Woo Kim2018-01-081-0/+2
* configure.ac: bump version for releaseDave Airlie2017-12-171-1/+1
* drm: Add CrtcGetSequence and CrtcQueueSequence IOCTLs [v2]Keith Packard2017-12-173-1/+57
* drm: Add drm mode lease ioctl wrappers [v3]Keith Packard2017-12-172-0/+111
* amdgpu: Add syncobj reset & signal wrappers.Bas Nieuwenhuizen2017-12-173-0/+48
* drm: Add drmSyncobjReset & drmSyncobjSignal wrappers.Bas Nieuwenhuizen2017-12-172-0/+28
* etnaviv: fix BO cache to properly work with different flagsLucas Stach2017-12-151-7/+19
* tests/amdgpu: Add return CUE_SUCCESS to suite_vcn_tests_clean.Andrey Grodzovsky2017-12-151-0/+2
* etnaviv: support performance monitor requestsChristian Gmeiner2017-12-154-0/+37
* etnaviv: add permon supportChristian Gmeiner2017-12-155-0/+226