aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| | | * | | | | | | omap: add Android build supportGowtham Tammana2018-03-221-0/+13
| | | * | | | | | | libdrm: amdgpu: Adding DRM_RDWR flag in amdgpu_bo_exportSatyajit2018-03-221-2/+3
| | | * | | | | | | meson: drop unnecessary variableEric Engestrom2018-03-201-2/+1
| | | * | | | | | | meson: move line to allow using `config` earlierEric Engestrom2018-03-201-2/+2
| | | * | | | | | | meson: drop unneeded dependency to libudevEric Engestrom2018-03-201-7/+1
| | | * | | | | | | meson,configure: include config.h automaticallyEric Engestrom2018-03-2096-370/+3
| | | * | | | | | | meson: replace `if(compiles) have=true` with `have=compiles`Eric Engestrom2018-03-201-3/+2
| | | * | | | | | | meson,configure: always define UDEVEric Engestrom2018-03-203-5/+7
| | | * | | | | | | meson,configure: always define HAVE_VISIBILITYEric Engestrom2018-03-203-5/+6
| | | * | | | | | | meson,configure: always define HAVE_OPEN_MEMSTREAMEric Engestrom2018-03-203-6/+6
| | | * | | | | | | tests: fix memory leak issueInki Dae2018-03-201-3/+6
| | | * | | | | | | libdrm: intel/Android.mk: Filter libdrm_intel library requirements on x86/x86_64John Stultz2018-03-181-0/+2
| | | * | | | | | | tests/exynos: remove dead conditionSeung-Woo Kim2018-03-151-7/+0
| | | * | | | | | | meson: detect alloca.hEric Engestrom2018-03-141-1/+1
| | | * | | | | | | meson: make it easy to add headers to checkEric Engestrom2018-03-141-6/+5
| | | * | | | | | | meson: don't use compiler.has_headerDylan Baker2018-03-131-2/+2
| | | * | | | | | | meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-099-9/+11
| | | * | | | | | | drm/amdgpu: Remove IB count checkingSabre Shao2018-03-081-2/+0
| | | * | | | | | | Revert "amdgpu:support 16 ibs per submit for PAL/SRIOV"Marek Olšák2018-03-081-1/+1
| | | * | | | | | | amdgpu:support 16 ibs per submit for PAL/SRIOVQiang Yu2018-03-081-1/+1
| | | * | | | | | | freedreno: add missing symbols to symbol-checkEric Engestrom2018-03-081-0/+2
| | | * | | | | | | drm/atomic: Refuse to add invalid objects to requestsDaniel Stone2018-03-071-0/+3
| | | * | | | | | | intel/intel_chipset.h: Sync Cannonlake IDs.Rodrigo Vivi2018-03-051-24/+28
| | | * | | | | | | bump version for releaseRob Clark2018-03-052-2/+2
| | | * | | | | | | meson: add configuration summaryEric Engestrom2018-03-051-0/+17
| | | * | | | | | | tests/amdgpu: Fix misspellings of "suite"Michel Dänzer2018-03-022-12/+12
| | | * | | | | | | test/amdgpu: disable bo eviction test by defaultChunming Zhou2018-03-011-0/+2
| | | * | | | | | | amdgpu: fix "add AMDGPU_VA_RANGE_HIGH"Christian König2018-02-281-2/+2
| | | * | | | | | | amdgpu: add AMDGPU_VA_RANGE_HIGHChristian König2018-02-284-8/+24
| | | * | | | | | | amdgpu: mostly revert "use the high VA range if possible v2"Christian König2018-02-282-14/+20
| | | * | | | | | | freedreno: add interface to get buffer addressRob Clark2018-02-264-0/+27
| | | * | | | | | | *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-2320-9/+22
| | | * | | | | | | android: fix gralloc_handle_create() problemsRob Herring2018-02-201-18/+16
| | | * | | | | | | android: add helper to convert buffer_handle_t to gralloc_handle_t ptrRob Herring2018-02-201-0/+5
| | | * | | | | | | android: fix mis-named alloc_handle_tRob Herring2018-02-201-1/+1
| | | * | | | | | | android: revert making handle magic and version members constRob Herring2018-02-201-2/+2
| | | * | | | | | | meson/configure.ac: pthread-stubs not present on OpenBSDJonathan Gray2018-02-202-4/+3
| | | * | | | | | | meson: do not use cairo/valgrind if disabledIgor Gnatenko2018-02-201-6/+18
| | | * | | | | | | amdgpu: Fix mistake in initial hole size calculation.Andrey Grodzovsky2018-02-191-1/+2
| | | * | | | | | | drm/tegra: Sanitize format modifiersThierry Reding2018-02-192-31/+33
| | | * | | | | | | drm/fourcc: Fix fourcc_mod_code() definitionThierry Reding2018-02-191-1/+1
| | | * | | | | | | RELEASING: mention mesonMarek Olšák2018-02-171-3/+3
| | | * | | | | | | meson: bump the version numberMarek Olšák2018-02-171-1/+1
| | | * | | | | | | configure.ac: bump version to 2.4.90Marek Olšák2018-02-161-1/+1
| | | * | | | | | | android: Change gralloc_handle_t members to be fixed widthRobert Foss2018-02-141-9/+11
| | | * | | | | | | android: Remove member name from gralloc_handle_tRobert Foss2018-02-141-2/+1
| | | * | | | | | | android: Mark gralloc_handle_t magic variable as constRobert Foss2018-02-141-1/+1
| | | * | | | | | | android: Add version variable to gralloc_handle_tRobert Foss2018-02-141-1/+7
| | | * | | | | | | android: Move gralloc handle struct to libdrmRobert Foss2018-02-143-2/+110
| | | * | | | | | | amdgpu: Add amdgpu_query_sw_info to amdgpu-symbol-checkMichel Dänzer2018-02-121-0/+1