Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | android: set the HAVE_VISIBILITY define | Emil Velikov | 2015-04-29 | 1 | -0/+1 |
* | android: get rid of LIBDRM_TOP | Chih-Wei Huang | 2015-03-20 | 1 | -3/+1 |
* | android: simplify the including rule of subdirs | Chih-Wei Huang | 2015-03-20 | 1 | -10/+1 |
* | android: remove LOCAL_COPY_HEADERS* variables | Emil Velikov | 2015-03-20 | 1 | -6/+0 |
* | android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRS | Emil Velikov | 2015-03-20 | 1 | -1/+1 |
* | modetest: add Android build | Emil Velikov | 2014-09-28 | 1 | -1/+2 |
* | libkms: add Android build | Emil Velikov | 2014-09-28 | 1 | -1/+2 |
* | automake: remove obsolete makefiles | Emil Velikov | 2014-09-28 | 1 | -5/+3 |
* | freedreno: add Android build support | Emil Velikov | 2014-09-01 | 1 | -0/+1 |
* | nouveau: add Android build support | Emil Velikov | 2014-09-01 | 1 | -0/+1 |
* | radeon: add Android build support | Emil Velikov | 2014-09-01 | 1 | -1/+6 |
* | libdrm,intel: rework android header handling | Emil Velikov | 2014-09-01 | 1 | -2/+13 |
* | libdrm,intel: Add Android build | Emil Velikov | 2014-09-01 | 1 | -0/+45 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |
path: root/Android.mk