Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Include appropriate CFLAGS to find X headers, needed to build libdrm. | Eric Anholt | 2005-08-24 | 1 | -0/+4 |
* | Fix silly install issue by moving the header install rules for shared-core | Adam Jackson | 2005-08-19 | 1 | -2/+2 |
* | Add r300_reg.h. Bump to 1.0.2. | Adam Jackson | 2005-08-19 | 1 | -1/+1 |
* | version bump | Adam Jackson | 2005-08-01 | 1 | -1/+1 |
* | distcheck fixes | Adam Jackson | 2005-07-12 | 1 | -11/+1 |
* | autoconfiscate libdrm | Adam Jackson | 2005-07-10 | 1 | -0/+46 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |
path: root/configure.ac