aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* intel: Fix build of Intel DRM on x86 systemsPaul Berry2012-01-311-2/+2
* Don't build Intel DRM if $CHOST is not i?86-* or x86_64-*Jeremy Huddleston2012-01-301-1/+4
* configure: Bump version for 2.4.30Eric Anholt2012-01-061-1/+1
* intel: Add a regression test program for intel_decode.c.Eric Anholt2012-01-041-0/+2
* configure: Bump version for 2.4.29Chris Wilson2011-12-131-1/+1
* configure: Bump version to 2.4.28Chris Wilson2011-12-051-1/+1
* tests/radeon: radeon specific testJerome Glisse2011-11-101-0/+1
* configure: version bump for 2.4.27 release.Eric Anholt2011-10-291-1/+1
* configure: version bump for 2.4.26 releaseChris Wilson2011-06-041-1/+1
* intel: Add interface to query aperture sizes.Chris Wilson2011-06-041-0/+4
* configure: version bump for 2.4.25 releaseChris Wilson2011-04-111-1/+1
* build: Update autotools configurationJavier Jardón2011-03-211-18/+29
* configure: Bump version to 2.4.24Chris Wilson2011-03-011-1/+1
* configure.ac: ac_define HAVE_RADEONBenjamin Franzke2011-02-171-0/+3
* configure: Bump version to 2.4.23Chris Wilson2010-12-101-1/+1
* Increment version to 2.4.22Carl Worth2010-09-281-1/+1
* Bump version to 2.4.21 for release.Eric Anholt2010-06-101-1/+1
* Enable silent automake rules.Eric Anholt2010-05-261-0/+3
* tests: add new vblank testJesse Barnes2010-04-271-0/+1
* Make libkms build default OS-dependentAlan Coopersmith2010-04-161-2/+10
* libdrm: bump version number to 2.4.20 for releaseJesse Barnes2010-04-021-1/+1
* Check HAVE_RADEON only after checking for atomic operations.Pauli Nieminen2010-03-171-2/+1
* libdrm: Fix error message if libdrm_intel|radeon is disabled and there is no ...Pauli Nieminen2010-03-171-2/+6
* libdrm_radeon: Optimize cs_gem_reloc to do less looping.Pauli Nieminen2010-03-171-9/+22
* libdrm: Move intel_atomic.h to libdrm core for sharing.Pauli Nieminen2010-03-171-1/+1
* Increment version to 2.4.19 for release.Eric Anholt2010-03-031-1/+1
* Add config.h macro HAVE_NOUVEAUMarcin Kościelnicki2010-02-271-0/+3
* libkms: Enable by defaultJakob Bornecrantz2010-02-181-3/+3
* Increment version to 2.4.18 for release.Carl Worth2010-02-161-1/+1
* radeon: enable by default now that kms is out of stagingDave Airlie2010-02-011-4/+5
* Add support for Solaris libc atomic operationsAlan Coopersmith2010-01-161-0/+6
* Include alloca.h in tests/drmstat.c when configure detects itAlan Coopersmith2010-01-161-0/+1
* tests: Add a very small libkms testJakob Bornecrantz2010-01-081-0/+1
* libkms: Make vmwgfx optionalJakob Bornecrantz2010-01-051-0/+3
* Merge branch 'master' into libkms-masterJakob Bornecrantz2010-01-051-1/+9
|\
| * vmwgfx: Add experimental vmwgfx kernel headerJakob Bornecrantz2010-01-051-0/+8
| * libdrm 2.4.17Dave Airlie2009-12-201-1/+1
* | libkms: Disable by defaultJakob Bornecrantz2010-01-051-3/+3
* | libkms: Add libkmsJakob Bornecrantz2009-12-041-0/+10
|/
* Bump to 2.4.16 for releaseKristian Høgsberg2009-12-031-1/+1
* Don't hardcore 'yes', use in configure.ac outputKristian Høgsberg2009-11-231-2/+4
* Output summary of enabled features at the end of configure.acKristian Høgsberg2009-11-231-0/+8
* Install kernel headers in ${includedir}/drmKristian Høgsberg2009-11-201-0/+2
* Move libdrm/ up one levelKristian Høgsberg2009-11-171-8/+7
* Use headers copied from kernel instead of shared-coreKristian Høgsberg2009-11-171-1/+0
* Add makefile rule to copy headers from kernel treeKristian Høgsberg2009-11-171-0/+5
* Only install libdrm_intel.pc if we build libdrm_intelJulien Cristau2009-11-051-2/+2
* intel: Fallback to atomic-ops.h [libatomic-ops-dev]Chris Wilson2009-10-131-1/+9
* configure: Typo in error message.Chris Wilson2009-10-131-1/+1
* configure: Conditionally build libdrm_intelChris Wilson2009-10-121-5/+14