aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-4/+0
* exynos: change the license to X11/MITInki Dae2017-11-071-4/+17
* exynos/fimg2d: remove unused-function build warningSeung-Woo Kim2017-04-031-14/+0
* exynos/fimg2d: add g2d_moveTobias Jakobi2015-12-181-0/+95
* exynos: fimg2d: add g2d_set_directionTobias Jakobi2015-12-181-0/+51
* exynos/fimg2d: add g2d_config_eventTobias Jakobi2015-12-181-2/+26
* exynos/fimg2d: remove g2d_context from public headerTobias Jakobi2015-09-211-0/+15
* exynos/fimg2d: add message prefixTobias Jakobi2015-09-211-14/+16
* exynos/fimg2d: make g2d_add_cmd() less heavyTobias Jakobi2015-09-211-11/+7
* exynos/fimg2d: remove superfluous initialization of g2d_point_valTobias Jakobi2015-09-211-19/+0
* exynos/fimg2d: remove default case from g2d_get_blend_op()Tobias Jakobi2015-09-211-5/+5
* exynos/fimg2d: add g2d_validate_xyz() functionsTobias Jakobi2015-09-211-55/+126
* exynos/fimg2d: add g2d_check_space()Tobias Jakobi2015-09-211-35/+64
* exynos/fimg2d: simplify base address submission in g2d_scale_and_blend()Tobias Jakobi2015-09-211-12/+2
* exynos/fimg2d: fix empty buffer handling in g2d_flush()Tobias Jakobi2015-09-211-1/+1
* exynos/fimg2d: simplify g2d_fini()Tobias Jakobi2015-06-291-2/+1
* exynos: fimg2d: fix return codesTobias Jakobi2015-06-291-15/+5
* drm: remove drm_public macroEmil Velikov2015-04-281-8/+8
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-281-1/+1
* exynos: add exynos prefix to fimg2d headerTobias Jakobi2015-03-161-1/+1
* exynos: use structure initialization instead of memsetTobias Jakobi2015-03-161-3/+1
* exynos: honor the repeat mode in g2d_copy_with_scaleTobias Jakobi2015-03-161-0/+5
* exynos: add g2d_scale_and_blendTobias Jakobi2015-03-161-0/+129
* exynos: fimg2d: whitespace fix in g2d_flushTobias Jakobi2015-03-101-1/+1
* exynos: fimg2d: introduce G2D_OP_INTERPOLATETobias Jakobi2015-03-101-0/+4
* exynos: fimg2d: remove TRUE/FALSE from headerTobias Jakobi2015-03-101-2/+2
* exynos: introduce g2d_add_base_addr helper functionTobias Jakobi2015-03-101-43/+32
* tests/exynos: fix typos and change wordingTobias Jakobi2015-03-101-4/+4
* exynos: replace G2D_DOUBLE_TO_FIXED macro with functionTobias Jakobi2015-03-101-5/+17
* exynos: Use symbol visibility.Maarten Lankhorst2014-08-141-7/+12
* exynos: fix scaling factor computation in g2d_copy_with_scaleTobias Jakobi2014-06-201-1/+1
* exynos: fix coordinate computation in g2d_copyTobias Jakobi2014-06-201-1/+1
* exynos_fimg2d: fix cast from pointer to integer of different sizeDaniel Kurtz2014-05-121-2/+2
* libdrm/exynos: add test application for 2d gpu.Inki Dae2013-03-081-0/+630