Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | *-symbol-check: Don't hard-code nm executable | Heiko Becker | 2018-02-23 | 1 | -0/+1 |
| | | | | | | | | | | | | Helpful if your nm executable has a prefix based on the architecture, for example. Signed-off-by: Heiko Becker <heirecka@exherbo.org> Cc: Timo Gurr <timo.gurr@gmail.com> [Eric: v2: rebase and add Meson support] Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com> Reviewed-by: Eric Anholt <eric@anholt.net> Reviewed-by: Emil Velikov <emil.velikov@collabora.com> | ||||
* | Add meson build system | Dylan Baker | 2018-01-12 | 1 | -0/+53 |
This patch adds a complete meson build system, including tests and install. It has the necessary hooks to allow it be used as a subproject for other meson based builds such as mesa. Signed-off-by: Dylan Baker <dylan.c.baker@intel.com> Reviewed-and-tested-by: Igor Gnatenko <i.gnatenko.brain@gmail.com> Reviewed-by: Eric Engestrom <eric.engestrom@imgtec.com> |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |