Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | exynos: Use symbol visibility. | Maarten Lankhorst | 2014-08-14 | 3 | -24/+33 |
* | exynos: fix scaling factor computation in g2d_copy_with_scale | Tobias Jakobi | 2014-06-20 | 1 | -1/+1 |
* | exynos: fix G2D_DOUBLE_TO_FIXED for non-integer input | Tobias Jakobi | 2014-06-20 | 1 | -1/+1 |
* | exynos: fix coordinate computation in g2d_copy | Tobias Jakobi | 2014-06-20 | 1 | -1/+1 |
* | exynos: removed unused fd field | Daniel Kurtz | 2014-05-12 | 1 | -2/+0 |
* | exynos: prime: use drmPrime*() helpers | Daniel Kurtz | 2014-05-12 | 1 | -38/+10 |
* | exynos_fimg2d: fix cast from pointer to integer of different size | Daniel Kurtz | 2014-05-12 | 1 | -2/+2 |
* | exynos: fix two warnings | Daniel Kurtz | 2014-05-12 | 1 | -2/+2 |
* | makefiles: Add missing headers. | Maarten Lankhorst | 2013-03-27 | 1 | -1/+5 |
* | libdrm/exynos: add test application for 2d gpu. | Inki Dae | 2013-03-08 | 5 | -1/+1122 |
* | libdrm/exynos: padding gem_mmap structure to 64-bit aligned | Cooper Yuan | 2012-07-06 | 1 | -1/+3 |
* | libdrm: add exynos drm support | Inki Dae | 2012-05-12 | 5 | -0/+663 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |