aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* headers: Sync with drm-nextDaniel Stone2018-03-301-0/+11
* headers: sync up amdgpu_drm.h with drm-nextRex Zhu2018-03-291-0/+4
* headers: sync up amdgpu_drm.h with drm-nextChristian König2018-01-091-0/+4
* Revert "amdgpu: use the high VA range if possible"Christian König2017-11-091-4/+0
* amdgpu: use the high VA range if possibleChristian König2017-11-081-0/+4
* amdgpu: add padding to the fence to handle ioctlMarek Olšák2017-10-201-0/+1
* headers: Sync amdgpu_drm.h with drm-nextAndres Rodriguez2017-10-201-1/+30
* include: sync drm.h and amdgpu_drm.h with airlied/drm-nextMarek Olšák2017-10-121-0/+21
* amdgpu: sync amdgpu_drm with kernel.Dave Airlie2017-06-261-1/+53
* amdgpu/drm: add AMDGPU_HW_IP_VCN_ENCLeo Liu2017-05-231-1/+2
* amdgpu/drm: add AMDGPU_HW_IP_VCN_DECLeo Liu2017-05-231-1/+2
* amdgpu: add raven family idHawking Zhang2017-05-231-0/+1
* headers: sync amdgpu_drm.h from airlied/drm-nextNicolai Hähnle2017-04-031-1/+55
* amdgpu_drm: add AMDGPU_HW_IP_UVD_ENCLeo Liu2017-03-271-1/+2
* amdgpu: update amdgpu_drm.h for Vega10Marek Olšák2017-03-271-2/+8
* amdgpu: sync amdgpu_drm.h with kernel 4.11-rc2Marek Olšák2017-03-271-145/+251
* amdgpu: sync amdgpu_drm.h with the kernelMarek Olšák2016-09-051-16/+26
* amdgpu: expose the AMDGPU_GEM_CREATE_VRAM_CLEARED flagFlora Cui2016-09-021-0/+2
* libdrm/amdgpu: Fixed drm.h include.Alexandr Akulich2015-08-051-1/+1
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-051-0/+2
* amdgpu: update to the latest kernel headerAlex Deucher2015-08-051-44/+91
* amdgpu: cleanup VA IOCTL handlingChristian König2015-08-051-16/+2
* amdgpu: merge amdgpu_drm.h from kernelJammy Zhou2015-08-051-10/+7
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-051-5/+1
* amdgpu: add ib_start_alignment and ib_size_alignment for interface queryKen Wang2015-08-051-0/+4
* amdgpu: add ce_ram_size for interface queryKen Wang2015-08-051-0/+2
* amdgpu: add vram_type and vram_bit_width for interface queryKen Wang2015-08-051-0/+13
* amdgpu: add max_memory_clock for interface queryKen Wang2015-08-051-0/+1
* amdgpu: rename GEM_OP_SET_INITIAL_DOMAIN -> GEM_OP_SET_PLACEMENTMarek Olšák2015-08-051-2/+2
* amdgpu: stop checking flag masksChristian König2015-08-051-8/+0
* amdgpu: add new AMDGPU_TILING flagsMarek Olšák2015-08-051-18/+22
* amdgpu: implement amdgpu_cs_query_reset_stateMarek Olšák2015-08-051-1/+10
* amdgpu: validate the upper limit of virtual address v2Jammy Zhou2015-08-051-0/+2
* amdgpu: reuse the kernel IB flags v2Jammy Zhou2015-08-051-0/+3
* amdgpu: add ctx_id for wait_csJammy Zhou2015-08-051-1/+1
* amdgpu: remove AMDGPU_GEM_CREATE_CPU_GTT_UCJammy Zhou2015-08-051-5/+2
* drm: add libdrm_amdgpu (v7)Alex Deucher2015-08-051-0/+590