aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* headers: Update drm.hDaniel Vetter2016-04-121-26/+41
* headers: Update drm_mode.hDaniel Vetter2016-04-121-51/+119
* headers: Update drm_fourcc.hDaniel Vetter2016-04-121-4/+13
* headers: Update drm_sarea.hDaniel Vetter2016-04-121-0/+2
* headers: Update drm_i915.hDaniel Vetter2016-04-121-8/+35
* headers: Remove _DRM_GEMDaniel Vetter2016-04-121-1/+0
* tegra: Sync with Linux kernel UAPI headerThierry Reding2016-04-071-1/+2
* vmwgfx: update uapiThomas Hellstrom2016-02-241-158/+634
* vc4: Add the DRM header file.Eric Anholt2016-02-031-0/+279
* nouveau: import and install a selection of nvif headers from the kernelBen Skeggs2015-12-211-0/+1
* intel: Update i915_drm.hKristian Høgsberg Kristensen2015-12-141-10/+49
* libdrm: Use userspace compatible type in fourcc_mod_code macroTvrtko Ursulin2015-11-051-1/+1
* drm: add virtgpu_drm.hDave Airlie2015-10-201-0/+167
* libdrm: Add framebuffer modifiers uapiTvrtko Ursulin2015-09-093-1/+104
* libdrm/amdgpu: Fixed drm.h include.Alexandr Akulich2015-08-051-1/+1
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-051-0/+2
* amdgpu: update to the latest kernel headerAlex Deucher2015-08-051-44/+91
* amdgpu: cleanup VA IOCTL handlingChristian König2015-08-051-16/+2
* amdgpu: merge amdgpu_drm.h from kernelJammy Zhou2015-08-051-10/+7
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-051-5/+1
* amdgpu: add ib_start_alignment and ib_size_alignment for interface queryKen Wang2015-08-051-0/+4
* amdgpu: add ce_ram_size for interface queryKen Wang2015-08-051-0/+2
* amdgpu: add vram_type and vram_bit_width for interface queryKen Wang2015-08-051-0/+13
* amdgpu: add max_memory_clock for interface queryKen Wang2015-08-051-0/+1
* amdgpu: rename GEM_OP_SET_INITIAL_DOMAIN -> GEM_OP_SET_PLACEMENTMarek Olšák2015-08-051-2/+2
* amdgpu: stop checking flag masksChristian König2015-08-051-8/+0
* amdgpu: add new AMDGPU_TILING flagsMarek Olšák2015-08-051-18/+22
* amdgpu: implement amdgpu_cs_query_reset_stateMarek Olšák2015-08-051-1/+10
* amdgpu: validate the upper limit of virtual address v2Jammy Zhou2015-08-051-0/+2
* amdgpu: reuse the kernel IB flags v2Jammy Zhou2015-08-051-0/+3
* amdgpu: add ctx_id for wait_csJammy Zhou2015-08-051-1/+1
* amdgpu: remove AMDGPU_GEM_CREATE_CPU_GTT_UCJammy Zhou2015-08-051-5/+2
* drm: add libdrm_amdgpu (v7)Alex Deucher2015-08-051-0/+590
* Add blob property create/destroy ioctl wrappersDaniel Stone2015-06-292-0/+23
* Support atomic modesetting ioctlVille Syrjälä2015-06-292-0/+24
* nouveau: add coherent BO attributeAlexandre Courbot2015-05-211-0/+1
* intel: Merge latest i915_drm.hNeil Roberts2015-03-191-6/+42
* intel: Export total subslice and EU countsJeff McGee2015-03-181-0/+2
* Add new DRM_MODE_CONNECTOR and _ENCODER definesAdam Cheney2015-01-051-0/+5
* tegra: Add SET/GET_FLAGS IOCTLsThierry Reding2014-11-271-0/+21
* tegra: Add GET/SET_TILING IOCTLsThierry Reding2014-11-271-0/+25
* libdrm: Add NVIDIA Tegra supportThierry Reding2014-11-271-0/+154
* update signed/object prop typesRob Clark2014-11-241-0/+15
* Remove i810_drm.h and i830_drm.h from the distribution tarballEmil Velikov2014-09-282-623/+0
* automake: remove obsolete makefilesEmil Velikov2014-09-283-51/+0
* libdrm, freedreno, intel, nouveau, radeon: add Makefile.sourcesEmil Velikov2014-09-012-16/+22
* libdrm: Fix drm.h include in qxl drm header fileAndreas Boll2014-07-281-1/+1
* intel: Add new userptr ioctlTvrtko Ursulin2014-06-191-0/+16
* intel: Sync typo fix from the kernel sources.Damien Lespiau2014-06-191-1/+1
* intel: Sync the command parser version parameter from kernelDamien Lespiau2014-06-191-0/+1