aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* intel: Import updated i915_drm.h.Eric Anholt2012-08-101-1/+32
* libdrm: add prime fd->handle and handle->fd interfacesDave Airlie2012-07-151-3/+7
* libdrm: add missing caps from kernel to drm.hDave Airlie2012-07-151-0/+2
* intel: updated header for contextsBen Widawsky2012-06-271-1/+22
* Add support for bitmask propertiesRob Clark2012-06-081-0/+1
* Add support for generic object properties IOCTLsPaulo Zanoni2012-06-082-0/+26
* intel: wait render header updatesBen Widawsky2012-06-061-0/+11
* intel: sanitize i915_drm.hBen Widawsky2012-06-061-1/+3
* libdrm: update drm headers from kernel for prime/dmabufRob Clark2012-04-111-0/+14
* Make drm/drm_fourcc.h portable to non-linux platformsAlan Coopersmith2012-03-051-3/+3
* radeon: add surface allocator helper v10Jerome Glisse2012-02-011-7/+17
* intel: query for LLC supportEugeni Dodonov2012-02-011-0/+1
* intel: add sprite ioctl defines and struct for i915 sprite codeJesse Barnes2012-01-091-0/+36
* intel: Update for new i915_drm.h defines.Eric Anholt2012-01-041-1/+5
* libdrm: update drm headers from kernel, including new overlay ioctls & structsJesse Barnes2011-12-134-0/+199
* libdrm: (revised) vblank wait on crtc > 1Ilija Hadzic2011-04-041-0/+1
* drm_mode: fix types on recently added ioctlsDave Airlie2011-03-291-8/+8
* Implement drmGetCap() to query device/driver capabilitiesBen Skeggs2011-03-031-0/+9
* drm: add dumb interfaceDave Airlie2011-03-032-0/+33
* intel: Add I915_PARAM_HAS_RELAXED_DELTAChris Wilson2011-03-011-0/+1
* intel: Export CONSTANT_BUFFER addressing modeChris Wilson2010-12-191-0/+13
* intel: enable relaxed fence allocation for i915Chris Wilson2010-10-291-0/+1
* intel: Prepare for BLT ring split.Chris Wilson2010-10-261-1/+6
* nouveau: Define the HAS_PAGEFLIP getparam.Francisco Jerez2010-10-211-0/+1
* nouveau: Define buffer object usage flags.Francisco Jerez2010-10-111-0/+7
* Avoid use of c++ reserved keyword "virtual" when using a C++ compiler.Eric Anholt2010-08-261-0/+4
* Copy headers from kernel drm-core-nextDave Airlie2010-08-035-3/+79
* intel: Add support for kernel multi-ringbuffer API.Zou Nan hai2010-06-061-1/+4
* Pull in new kernel headersKristian Høgsberg2010-05-122-7/+32
* Install headers to $(includedir)/libdrmJulien Cristau2010-03-171-1/+1
* libdrm/intel: execbuf2 supportJesse Barnes2010-03-021-1/+55
* vmwgfx: Update kernel headerJakob Bornecrantz2010-02-181-46/+17
* radeon: add square-tiling flagMarek Olšák2010-02-171-0/+1
* nouveau: bump MAX_PUSH to 512Ben Skeggs2010-02-151-1/+1
* nouveau: interface changes for 0.0.16 DRMLuca Barbieri2010-02-151-54/+32
* nouveau: Update nouveau_drm.hMarcin Kościelnicki2010-01-261-0/+1
* vmwgfx: Add experimental vmwgfx kernel headerJakob Bornecrantz2010-01-052-0/+579
* Merge branch 'modesetting-dirty-libdrm'Jakob Bornecrantz2009-12-022-0/+40
|\
| * Change the number on the dirty ioctl to match upstreamJakob Bornecrantz2009-12-021-1/+1
| * Change the dirty ioctl a bit and comment itJakob Bornecrantz2009-11-291-2/+32
| * Bring dirty code from old branchJakob Bornecrantz2009-11-262-0/+10
* | Merge branch 'pageflip' of git://people.freedesktop.org/~jbarnes/drmJesse Barnes2009-12-033-0/+16
|/
* More fixups to allow mesa to buildRobert Noland2009-11-243-2/+4
* Finish fixing the build on FreeBSDRobert Noland2009-11-244-6/+7
* Fix build on *BSDKristian Høgsberg2009-11-231-10/+13
* Drop duplicated radeon_*.h files in include/drmKristian Høgsberg2009-11-235-609/+0
* Put mach64_drm.h back in to avoid breaking mesa buildKristian Høgsberg2009-11-202-1/+258
* Install kernel headers in ${includedir}/drmKristian Høgsberg2009-11-202-0/+38
* nouveau: fix DRM headersPekka Paalanen2009-11-202-57/+220
* Fix typo in i915 pipe_from_crtc_id ioctl struct nameKristian Høgsberg2009-11-171-1/+1