aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * | libdrm: nouveau: Add GEM_SET_INFO ioctlTomasz Figa2015-08-111-0/+1
| * | Revert "libdrm: Add coherent flag to set_tiling"Tomasz Figa2015-08-111-4/+0
* | | Merge "libdrm: Add NOUVEAU_GEM_DOMAIN_COHERENT" into mnc-dr-devPuneet Kumar2015-08-171-0/+1
|\ \ \
| * | | libdrm: Add NOUVEAU_GEM_DOMAIN_COHERENTDavid Ung2015-08-171-0/+1
| |/ /
* / / libdrm: Add DRM_NOUVEAU_GEM_SET_INFOAndrew Chew2015-08-171-0/+1
|/ /
* | libdrm: Add coherent flag to set_tilingSeason Li2015-08-101-0/+4
* | libdrm: Add drm_nouveau_gem_set_tilingAndrew Chew2015-07-211-0/+6
* | libdrm: Add drm_nouveau_gem_pushbuf_2Andrew Chew2015-07-211-0/+15
* | libdrm: Add rotation property fieldsSean Paul2015-07-141-0/+8
* | Merge "libdrm: Add create/destroy blob ioctls to drm headers" into mnc-devSean Paul2015-06-032-0/+22
|\ \
| * | libdrm: Add create/destroy blob ioctls to drm headersSean Paul2015-06-032-0/+22
* | | libdrm: nouveau: Sync the staging ioctl numbers with kernelDavid Ung2015-05-181-0/+4
|/ /
* | BACKPORT: fixup! libdrm: atomic mode setRob Clark2015-04-172-6/+21
* | BACKPORT: libdrm: atomic mode setVille Syrjälä2015-04-172-0/+23
* | libdrm: Update drm/tegra_drm.h kernel headerSean Paul2015-01-301-17/+13
|/
* Add new DRM_MODE_CONNECTOR and _ENCODER definesAdam Cheney2015-01-051-0/+5
* tegra: Add SET/GET_FLAGS IOCTLsThierry Reding2014-11-271-0/+21
* tegra: Add GET/SET_TILING IOCTLsThierry Reding2014-11-271-0/+25
* libdrm: Add NVIDIA Tegra supportThierry Reding2014-11-271-0/+154
* update signed/object prop typesRob Clark2014-11-241-0/+15
* Remove i810_drm.h and i830_drm.h from the distribution tarballEmil Velikov2014-09-282-623/+0
* automake: remove obsolete makefilesEmil Velikov2014-09-283-51/+0
* libdrm, freedreno, intel, nouveau, radeon: add Makefile.sourcesEmil Velikov2014-09-012-16/+22
* libdrm: Fix drm.h include in qxl drm header fileAndreas Boll2014-07-281-1/+1
* intel: Add new userptr ioctlTvrtko Ursulin2014-06-191-0/+16
* intel: Sync typo fix from the kernel sources.Damien Lespiau2014-06-191-1/+1
* intel: Sync the command parser version parameter from kernelDamien Lespiau2014-06-191-0/+1
* drm: Add universal plane capability bit and plane type enumsMatt Roper2014-05-191-0/+8
* radeon: sync with radeon_drm.h from kernel headersMarek Olšák2014-04-041-3/+28
* intel: Merge latest i915_drm.hBen Widawsky2014-01-101-13/+100
* Bump the version to 2.4.50Marek Olšák2013-12-031-0/+1
* radeon: implement 2D tiling for CIKMarek Olšák2013-11-221-0/+11
* intel: Add support for GPU reset status query ioctlIan Romanick2013-11-151-0/+19
* Revert "intel: Add support for GPU reset status query ioctl"Dave Airlie2013-11-081-17/+0
* intel: Add support for GPU reset status query ioctlIan Romanick2013-11-071-0/+17
* Add DRM_MODE_PAGE_FLIP_ASYNC defineKeith Packard2013-11-062-1/+3
* drm: Sync the DRM_SET_CLIENT_CAP ioctl definitionDamien Lespiau2013-09-301-0/+16
* drm: Synchronize the stereo 3D mode flags from the kernel headersDamien Lespiau2013-09-301-14/+25
* libdrm: Make some drm headers compatible with gcc -std=c89 -pedanticDaniel Kurtz2013-09-221-2/+2
* radeon: Fix tiling mode index for 1D tiled depth/stencil surfaces on CIKMichel Dänzer2013-09-181-0/+2
* libdrm: add missing DRM_CAP_TIMESTAMP_MONOTONICImre Deak2013-07-041-0/+1
* drm: add hotspot cursor interface support.Dave Airlie2013-07-022-0/+14
* drm: add qxl drm header fileDave Airlie2013-05-082-2/+154
* intel: Add support for VEBOX ring (v2)Xiang, Haihao2013-04-271-0/+2
* radeon: update radeon_drm.h to kernel last API additions v2Jerome Glisse2013-04-121-0/+81
* intel: Import updated i915_drm.h.Eric Anholt2012-08-101-1/+32
* libdrm: add prime fd->handle and handle->fd interfacesDave Airlie2012-07-151-3/+7
* libdrm: add missing caps from kernel to drm.hDave Airlie2012-07-151-0/+2
* intel: updated header for contextsBen Widawsky2012-06-271-1/+22
* Add support for bitmask propertiesRob Clark2012-06-081-0/+1