aboutsummaryrefslogtreecommitdiffstats
path: root/intel
Commit message (Expand)AuthorAgeFilesLines
* Merge remote-tracking branch 'freedesktop/master' into aosp/masterJohn Stultz2018-04-1310-79/+222
|\
| * Revert "libdrm: intel/Android.mk: Filter libdrm_intel library requirements on...Emil Velikov2018-03-281-2/+0
| * intel: Do not use libpciaccess on AndroidTomasz Figa2018-03-282-2/+13
| * meson,configure: include config.h automaticallyEric Engestrom2018-03-207-28/+0
| * meson,configure: always define HAVE_OPEN_MEMSTREAMEric Engestrom2018-03-201-2/+2
| * libdrm: intel/Android.mk: Filter libdrm_intel library requirements on x86/x86_64John Stultz2018-03-181-0/+2
| * meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+1
| * intel/intel_chipset.h: Sync Cannonlake IDs.Rodrigo Vivi2018-03-051-24/+28
| * *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-232-1/+2
| * always define HAVE_VALGRINDEric Engestrom2018-01-291-2/+2
| * Add meson build systemDylan Baker2018-01-121-0/+105
| * intel: Add more Coffeelake PCI IDsAnuj Phogat2018-01-111-7/+23
| * intel: Change a KBL pci id to GT2 from GT1.5Anuj Phogat2017-09-211-2/+2
| * intel/intel_chipset: Move IS_9XX below IS_GEN10.Rodrigo Vivi2017-06-301-9/+9
| * intel: add GEN10 to IS_9XX.Paulo Zanoni2017-06-301-1/+2
| * intel/gen10: Add missed gen10 stuffBen Widawsky2017-06-302-1/+5
| * intel: Add Cannonlake PCI IDs for Y-skus.Rodrigo Vivi2017-06-301-1/+15
| * intel: Add Cannonlake PCI IDs for U-skus.Rodrigo Vivi2017-06-301-0/+13
| * intel: PCI Ids for U SKU in CFLAnusha Srivatsa2017-06-291-1/+11
| * intel: PCI Ids for H SKU in CFLAnusha Srivatsa2017-06-291-1/+7
| * intel: PCI Ids for S SKU in CFLAnusha Srivatsa2017-06-291-1/+16
| * intel: remove dead codeEric Engestrom2017-04-101-1/+0
| * intel: Add handle to hashtable before freeing along an error pathChris Wilson2017-03-081-4/+4
| * intel: avoid null pointer dereferenceThomas Hindoe Paaboel Andersen2017-02-281-1/+2
| * intel: Move 48b support to bo_gem->kflagsChris Wilson2017-02-111-16/+5
| * intel: Move is_softpin to obj->kflagsChris Wilson2017-02-111-18/+11
* | Convert to Android.bpDan Willemsen2017-10-233-39/+48
* | Build libdrm* modules with BOARD_VNDK_VERSIONJiyong Park2017-10-191-0/+1
* | Merge tag libdrm-2.4.75 into aosp/masterRichard Yoo2017-05-0912-138/+1624
|\|
| * intel: fix make distcheckDave Airlie2017-01-271-0/+4
| * intel: Export a function to re-enable implicit synchronisationChris Wilson2017-01-272-0/+20
| * intel: Clear execobject flags before preserving object in reuse cacheChris Wilson2017-01-271-0/+2
| * intel: Support passing of explicit fencing from execbufChris Wilson2017-01-272-4/+33
| * intel: Allow the client to control implicit synchronisationChris Wilson2017-01-272-4/+49
| * android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-271-5/+2
| * android: remove LOCAL_MODULE_TAGS := optional tagEmil Velikov2017-01-271-1/+0
| * intel: update global_name before HASH_ADDDongwon Kim2017-01-151-2/+3
| * libdrm: random typo fixesGrazvydas Ignotas2016-11-222-5/+5
| * intel: Add drm_intel_gem_context_get_id to intel-symbols-checkMichel Dänzer2016-11-221-0/+1
| * intel: Add a getter for the intel_context ctx_idRobert Bragg2016-11-212-0/+13
| * intel: Add Geminilake PCI IDsBen Widawsky2016-11-181-3/+10
| * intel: Add uthash.h to Makefile.sources.Matt Turner2016-11-141-1/+2
| * intel: Allow some codenames in INTEL_DEVID_OVERRIDENeil Roberts2016-11-141-1/+29
| * intel: Look prime handle up in handle hash tableChris Wilson2016-10-241-1/+1
| * intel: Add new symbols to intel-symbol-checkMichel Dänzer2016-10-231-0/+3
| * intel: Migrate handle/name lookups from linear lists to hashtablesChris Wilson2016-10-222-101/+1181
| * intel: Export raw GEM mmap interfacesChris Wilson2016-10-222-0/+158
| * intel: Add new symbols to intel-symbol-checkMichel Dänzer2016-09-081-0/+2
| * intel: Export pooled EU and min no. of eus in a pool.Yang Rong2016-09-072-0/+33
| * automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-1/+0