aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-4/+0
* meson,configure: always define HAVE_{INTEL,VMWGFX,NOUVEAU,EXYNOS,VC4,RADEON}Eric Engestrom2018-01-291-5/+5
* kms: remove commented out libudev codeEmil Velikov2016-12-051-94/+0
* pull in sys/sysmacros.h when availableMike Frysinger2016-07-061-1/+4
* libkms: use static const for good measureEmil Velikov2015-09-041-1/+1
* include <sys/types.h> & <sys/mkdev.h> directly for major() and minor()Alan Coopersmith2015-07-131-0/+4
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-281-1/+1
* libkms: annotate private symbolsEmil Velikov2015-04-281-2/+2
* libkms: build the intel backend only when neededEmil Velikov2014-09-281-5/+11
* all: include config.h only when available and use its definesEmil Velikov2014-09-011-0/+2
* tests/kmstest: support exynosHyungwon Hwang2014-01-121-0/+4
* libkms: return -EINVAL on fstat errorMaxime Villard2013-01-021-1/+1
* libkms: add dumb supportDave Airlie2011-03-031-0/+3
* libkms/radeon: Add backendnobled2011-02-171-0/+4
* libkms/nouveau: Add supportMarcin Koƛcielnicki2010-02-271-0/+4
* libkms: Use sysfs instead of udev to find driverJakob Bornecrantz2010-01-121-1/+128
* libkms: Pick driver backend via pci id that we get from udevJakob Bornecrantz2010-01-071-0/+88