aboutsummaryrefslogtreecommitdiffstats
path: root/shared
Commit message (Expand)AuthorAgeFilesLines
* VIA bugvixes by Joris van Rantwijk Initial commit.Thomas Hellstrom2005-08-143-7/+11
* VIA: Fix sparse warnings (Alexey Dobriyan)Thomas Hellstrom2005-07-152-4/+4
* Re-sync (and correct!) shared/mga_drm.h with shared-core/mga_drm.h.Ian Romanick2005-06-151-1/+2
* Adds support for PCI cards to MGA DRMIan Romanick2005-06-141-0/+88
* Synchronize with the shared-core version.Ian Romanick2005-06-091-69/+56
* VIA:Thomas Hellstrom2005-05-235-12/+14
* Add i945G pci ids to drmDave Airlie2005-05-181-0/+2
* VIA: Fix for oops when AGP ring-buffer initialization is called and thereThomas Hellstrom2005-05-082-2/+8
* VIA: Interrupt handler bugfixes. Bumped patchlevel to 2.6.2.Thomas Hellstrom2005-04-202-9/+2
* VIA:Thomas Hellstrom2005-04-183-9/+40
* Missing file via_video.c commited.Thomas Hellstrom2005-03-291-0/+98
* Via updates:Thomas Hellstrom2005-03-288-165/+446
* Add support for production version of ATI RN50/ES1000. (ATI TechnologiesMichel Daenzer2005-03-181-0/+1
* add R200_EMIT_PP_TRI_PERF_CNTL packet to support brilinear filtering onRoland Scheidegger2005-03-154-3/+10
* via changes:Thomas Hellstrom2005-03-144-47/+50
* Fix VIA K8M800 PCI ID.Thomas Hellstrom2005-02-191-2/+2
* fd.o bug #2576: Add support for ATI RN50/ES1000. (ATI Technologies Inc.)Michel Daenzer2005-02-181-1/+1
* Fixed Futex release bug. Bumped driver date and patchlevel.Thomas Hellstrom2005-02-132-4/+4
* add support for texture micro tiling for radeon/r200. Add support for cubeRoland Scheidegger2005-02-104-25/+154
* Stephane's port of Eric's race fixKeith Whitwell2005-02-102-102/+81
* fix incorrect PCI id for ATI radeonRoland Scheidegger2005-02-081-1/+1
* Cast user data to correct type in radeon_surface_free's copyin.Roland Scheidegger2005-02-071-1/+1
* Fixed multiple devices DMA bug. Fixed PCI path FIRE command detectionThomas Hellstrom2005-01-274-15/+35
* (Stephane Marchesin,me) Add radeon framebuffer tiling support to radeonRoland Scheidegger2005-01-265-5/+269
* replace magic number with macro constant RADEON_ZBLOCK16Roland Scheidegger2005-01-263-2/+3
* Removed one bogus Savage3D PCI ID. Corrected another one. RestoredFelix Kuehling2005-01-201-3/+2
* Add a Savage3D PCI IDAdam Jackson2005-01-201-0/+1
* The patch makes drmAddBufs/drmMapBufs can handle buffers in video memoryDave Airlie2005-01-151-1/+2
* due to backways compat crap for IRQ_HANDLED etc.. this wouldn't build onDave Airlie2005-01-121-3/+4
* Import Thomas' changes upto 2.4.3 to shared. Small tweak to install target.Keith Whitwell2005-01-115-61/+117
* import Thomas' shared-core via changes up to 2.4.1Keith Whitwell2005-01-117-66/+262
* Add i915GM support Add resume functionality (must be used with later DDX)Alan Hourihane2005-01-063-9/+6
* VIA DRM: verifier: Added verbose palette error reporting, and support forThomas Hellstrom2004-12-312-14/+43
* VIA DRM: Stability enhancements and cleanups in via_dma.c Added explicitThomas Hellstrom2004-12-311-32/+57
* via DRM: Tightened the security for some functions of theThomas Hellstrom2004-12-212-5/+12
* Copy HC_ParaType_Auto change to shared-core. Bump version numbers andKeith Whitwell2004-12-201-2/+2
* via changes: Fixed typecasting bug in via_dma.c, and possible short-circuitThomas Hellstrom2004-12-192-16/+29
* Add the 'Auto' pageflipping command to the verifier. I don't think anyKeith Whitwell2004-12-171-0/+4
* VIA drm updates:Thomas Hellstrom2004-12-135-47/+185
* (Stephane Marchesin, me) add hyperz support to radeon drm. Only fast zRoland Scheidegger2004-12-085-7/+202
* Security and optimization fixes for the via drm:Thomas Hellstrom2004-12-063-7/+17
* Added 3D functionality to the via command verifier. Modified the viaThomas Hellstrom2004-12-034-72/+714
* Make 1-bit fields be unsigned (no sign bit :). sparse complains about them:Dave Airlie2004-12-031-2/+2
* Reworked PCI MMIO command buffer parser, and imported code from the MesaThomas Hellstrom2004-11-276-42/+82
* add missing CHIP_RV350 to radeon_enumsRoland Scheidegger2004-11-081-0/+1
* add some more r300 pci idsDave Airlie2004-11-061-0/+11
* Commit WIP of BSD conversion to core model. Compiles for r128, radeon, butEric Anholt2004-11-051-2/+1
* Fixed bug in via_dma.c. The code didn't check that the lock was held by theThomas Hellstrom2004-11-032-16/+7
* Reworked the jump-code in via_dma.c. The command regulator now seems toThomas Hellstrom2004-11-013-96/+36
* correct historic mis-attribution of copyrightKeith Whitwell2004-11-012-2/+2