aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* tests: automake: reorder makefile contentsEmil Velikov2016-12-051-8/+7
* tests: remove useless legacy testsEmil Velikov2016-12-051-32/+1
* libdrm: add etnaviv testsThe etnaviv authors2016-09-171-0/+4
* tests: Add libkms-test libraryThierry Reding2015-12-181-1/+1
* tests: Split helpers into libraryThierry Reding2015-12-181-1/+1
* tests/drmdevice: add new 'test'Emil Velikov2015-09-211-0/+1
* tests: Add -lm to LDADD for dristatMichel Dänzer2015-09-091-0/+2
* drm: add tests/amdgpu (v3)Alex Deucher2015-08-051-0/+6
* Build vbltest irrespective of the presence of libudev.Joonyoung Shim2015-07-201-5/+1
* tests/random: return non-zero on test failureEmil Velikov2015-04-051-3/+3
* tests/random: extract test out of xf86drmRandom.cEmil Velikov2015-04-051-1/+2
* tests/hash: return non-zero on failureEmil Velikov2015-04-051-3/+3
* tests/hash: extract test out of xf86drmHash.cEmil Velikov2015-04-051-1/+2
* tests/drmsl: Extract tests out of xf86drmSL.cJan Vesely2015-04-041-3/+5
* modetest: include into the build when libkms is not selected.Emil Velikov2015-03-161-2/+2
* nouveau: make nouveau importing global buffers completely thread-safe, with t...Maarten Lankhorst2015-03-131-0/+4
* tests: automake: keep the libs link at the final stageEmil Velikov2015-03-101-3/+2
* tests: move the SUBDIR at the top of the makefileEmil Velikov2015-03-101-13/+15
* automake: drop the NULL variable from the makefileEmil Velikov2015-03-101-5/+2
* autotools: add WARN_CFLAGS to all targetsEmil Velikov2015-02-271-1/+2
* tests: remove intel-specific testsDaniel Vetter2015-02-111-9/+0
* tegra: Add simple test for drm_tegra_open()Thierry Reding2014-11-271-0/+4
* tests: add proptestPaulo Zanoni2014-11-241-1/+1
* libdrm/exynos: add test application for 2d gpu.Inki Dae2013-03-081-0/+4
* tests/radeon: radeon specific testJerome Glisse2011-11-101-0/+4
* Build modetest for all chipsets, always build modeprintKristian Høgsberg2011-03-031-11/+2
* don't try to build modetest without libkmsMatt Turner2011-03-031-4/+5
* Only build tests in make checkJonathan Callen2010-05-121-5/+3
* tests: add new vblank testJesse Barnes2010-04-271-0/+2
* tests: Add a very small libkms testJakob Bornecrantz2010-01-081-0/+4
* Add drmGetDeviceNameFromFd functionKristian Høgsberg2009-11-231-0/+1
* Move libdrm/ up one levelKristian Høgsberg2009-11-171-3/+3
* Use headers copied from kernel instead of shared-coreKristian Høgsberg2009-11-171-1/+1
* tests: Disable intel-specific tests with --disable-intelChris Wilson2009-10-031-5/+18
* test: Avoid recursive dependency in makefileKristian Høgsberg2009-04-091-1/+1
* test: Makefile.am grammar naziKristian Høgsberg2009-04-091-4/+6
* drm: fix test makefileDave Airlie2009-04-061-0/+2
* XFAIL auth and lock test casesKristian Høgsberg2009-04-061-11/+14
* Use libudev in test case to only run gem tests for intel devices.Kristian Høgsberg2009-04-061-5/+11
* libdrm: Fix modetest/modeprint to use automake stuff.Eric Anholt2008-12-171-1/+1
* libdrm: add mode setting filesJesse Barnes2008-12-171-0/+4
* Revert "Merge branch 'modesetting-gem'"Jesse Barnes2008-12-101-3/+1
* Merge remote branch 'origin/master' into modesetting-gemDave Airlie2008-09-291-0/+1
|\
| * drm: Add tests for GEM_FLINK ioctl.Eric Anholt2008-09-101-0/+1
* | tests: add some basic radeon gem testsDave Airlie2008-07-251-1/+3
|/
* Update mm tests for GEM rename.Eric Anholt2008-05-011-3/+3
* Move mmfs tests over to be drm tests.Eric Anholt2008-04-291-3/+3
* Add mmap ioctl to mmfs.Eric Anholt2008-04-231-1/+2
* Add pread/pwrite ioctls to mmfs.Eric Anholt2008-04-231-1/+2
* Move mmfs.h userland interface to shared-core.Eric Anholt2008-04-231-1/+0