aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* remove unnecessary double-semicolonEric Engestrom2018-01-291-1/+1
* Add meson build systemDylan Baker2018-01-121-0/+54
* exynos: change the license to X11/MITInki Dae2017-11-073-24/+51
* tests/exynos: fix invalid code of error path in g2d testSeung-Woo Kim2017-04-031-18/+21
* tests/exynos: remove unused-function build warningSeung-Woo Kim2017-04-031-1/+3
* tests: Use -pthread in CFLAGS instead of -lpthreadTomasz Figa2017-01-271-2/+2
* tests/exynos: add test for g2d_moveTobias Jakobi2015-12-181-0/+132
* tests/exynos: use XRGB8888 for framebufferTobias Jakobi2015-12-181-1/+1
* tests/exynos: add fimg2d event testTobias Jakobi2015-12-182-2/+335
* tests/exynos: add fimg2d performance analysisTobias Jakobi2015-12-182-2/+344
* tests/exynos: handle G2D_IMGBUF_COLOR in switch statementsTobias Jakobi2015-06-291-6/+13
* tests/exynos: remove connector_find_planeTobias Jakobi2015-06-291-31/+0
* tests/exynos: simplify drm_set_crtcTobias Jakobi2015-06-291-6/+1
* tests/exynos: remove struct fimg2d_test_caseTobias Jakobi2015-06-291-37/+5
* tests/exynos: remove unused defineTobias Jakobi2015-06-291-1/+0
* tests/exynos: clean struct connectorTobias Jakobi2015-06-291-10/+0
* tests/exynos: replace return by breakTobias Jakobi2015-06-291-1/+1
* tests/exynos: Fix missing static keywordJan Vesely2015-03-201-1/+1
* exynos: add exynos prefix to fimg2d headerTobias Jakobi2015-03-161-1/+1
* exynos: use structure initialization instead of memsetTobias Jakobi2015-03-161-11/+4
* tests/exynos: fimg2d: add a checkerboard testTobias Jakobi2015-03-161-0/+117
* Fix unused, and unused-but-set variables warningsJan Vesely2015-03-141-3/+1
* tests/exynos: improve error handlingTobias Jakobi2015-03-101-1/+13
* tests/exynos: introduce wait_for_user_inputTobias Jakobi2015-03-101-3/+11
* tests/exynos: disable the G2D userptr/blend testTobias Jakobi2015-03-101-0/+10
* tests/exynos: fix typos and change wordingTobias Jakobi2015-03-101-2/+2
* exynos_fimg2d_test: remove unused variablesEmil Velikov2015-02-271-5/+0
* autotools: add WARN_CFLAGS to all targetsEmil Velikov2015-02-271-0/+1
* exynos_fimg2d_test: fix implicit funciton declaration errorsEmil Velikov2015-02-271-0/+2
* exynos: do not build fimg2d_test when building without libkms support.Maarten Lankhorst2014-07-251-0/+2
* exynos_fimg2d_test: fix drmModeRmFBDaniel Kurtz2014-05-121-1/+1
* exynos: remove unusable "run" targetDaniel Kurtz2014-05-121-2/+0
* eyxnos: install exynos tests if HAVE_INSTALL_TESTSDaniel Kurtz2014-05-121-0/+5
* libdrm/exynos: add test application for 2d gpu.Inki Dae2013-03-082-0/+714