Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Convert to Android.bp | Dan Willemsen | 2017-10-23 | 1 | -16/+0 |
* | Build libdrm* modules with BOARD_VNDK_VERSION | Jiyong Park | 2017-10-19 | 1 | -1/+1 |
* | Merge tag libdrm-2.4.75 into aosp/master | Richard Yoo | 2017-05-09 | 1 | -0/+3 |
|\ | |||||
| * | android: introduce Android.common.mk to reduce boilerplate | Emil Velikov | 2017-01-27 | 1 | -1/+2 |
| * | Android: strip out header files from sources list | Rob Herring | 2016-07-06 | 1 | -1/+1 |
* | | Merge tag 'tags/libdrm-2.4.66' into master | Sean Paul | 2016-02-03 | 1 | -0/+1 |
|\| | |||||
| * | tests: Split helpers into library | Thierry Reding | 2015-12-18 | 1 | -0/+1 |
| * | android: remove unnecessary TARGET_OUT_HEADERS variable | Chih-Wei Huang | 2015-04-09 | 1 | -2/+0 |
* | | Remove headers from LOCAL_SRC_FILES | Dan Willemsen | 2016-01-25 | 1 | -3/+1 |
|/ | |||||
* | modetest: Allocate dumb buffers with the correct bpp | Laurent Pinchart | 2015-01-11 | 1 | -1/+1 |
* | modetest: add Android build | Emil Velikov | 2014-09-28 | 1 | -0/+14 |
![]() |
index : android/external-libgbm | |
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |