aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* modetest: Fix to check return value of asprintf()Seung-Woo Kim2018-01-251-1/+4
* Add meson build systemDylan Baker2018-01-121-0/+29
* modetest: Allow full testing of primary planesVille Syrjälä2017-10-191-1/+2
* modetest: Decode IN_FORMATS plane blob propertyKristian H. Kristensen2017-10-181-0/+86
* modetest: fix printing of fourcc on BE machinesIlia Mirkin2017-04-191-1/+10
* tests: Use -pthread in CFLAGS instead of -lpthreadTomasz Figa2017-01-271-2/+2
* android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-271-1/+2
* modetest: Allow the user to specify the plane IDVille Syrjälä2016-12-191-6/+22
* modetest: Also print the pixel clockStéphane Marchesin2016-09-011-2/+3
* automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-2/+0
* Android: strip out header files from sources listRob Herring2016-07-061-1/+1
* modetest: print signed values correctlyGustavo Padovan2016-03-281-0/+2
* tests: Include poll.h rather than sys/poll.hKylie McClain2016-01-261-1/+1
* tests: Include sys/select.hKhem Raj2016-01-261-0/+3
* tests: util: Fixup util_open() parameter orderThierry Reding2016-01-261-1/+1
* modetest: Use util_open()Thierry Reding2015-12-181-24/+3
* tests: Move name tables to libutilThierry Reding2015-12-181-62/+6
* tests: Split helpers into libraryThierry Reding2015-12-186-985/+26
* modetest: annotate const data as such for good measureEmil Velikov2015-09-041-5/+5
* modetest: fix shadowing warningsEmil Velikov2015-09-041-3/+0
* modetest: remove the trailing white spacesHyungwon Hwang2015-08-201-2/+2
* tests: modetest: Accept connector names in addition to connector IDsThierry Reding2015-08-141-12/+82
* modetest: add atmel-hlcdc driver supportBoris BREZILLON2015-05-281-1/+1
* modetest: only select plane with matching formatTobias Jakobi2015-05-281-1/+13
* modetest: make middle SMPTE colors transparentTobias Jakobi2015-05-281-14/+14
* modetest: replace malloc + memset with callocEmil Velikov2015-05-282-19/+10
* modetest: explicitly zero the newly allocated memoryEmil Velikov2015-05-281-3/+3
* modetest: fix allocation for yuv420/yvu420Rob Clark2015-05-051-0/+2
* modetest: fix the arguments of the MAKE_RGB_INFO defineJoonyoung Shim2015-04-291-2/+2
* modetest: destroy the cursor boJoonyoung Shim2015-04-281-0/+6
* modetest: clear buffer and framebuffer for planesJoonyoung Shim2015-04-281-0/+20
* modetest: fix the error path handlingJoonyoung Shim2015-04-281-5/+8
* modetest: make use of drmModeRmFBJoonyoung Shim2015-04-281-0/+4
* modetest: fix Segmentation faultJoonyoung Shim2015-04-281-1/+8
* modetest: initialize handles/pitches in set_plane()Tobias Jakobi2015-04-281-4/+4
* Add missing <strings.h> includesGreg Hackmann2015-04-281-0/+1
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-281-1/+1
* modeprint: add missing encoder/connector type namesRob Clark2015-04-151-0/+5
* android: remove unnecessary TARGET_OUT_HEADERS variableChih-Wei Huang2015-04-091-2/+0
* tests: add rockchip to modetest, kmstest, vbltest and proptestDaniel Kurtz2015-03-201-1/+1
* tests: add support for imx-drmPhilipp Zabel2015-02-251-1/+1
* modetest: Allocate dumb buffers with the correct bppLaurent Pinchart2015-01-115-74/+197
* libdrm: Add NVIDIA Tegra supportThierry Reding2014-11-271-1/+1
* update signed/object prop typesRob Clark2014-11-241-10/+25
* modetest: Print newline for empty blobsVille Syrjälä2014-11-241-1/+3
* modetest: alpha buffersRob Clark2014-11-241-1/+2
* modetest: universal plane supportRob Clark2014-11-241-0/+2
* modetest: Use threads for cursors instead of SIGALRMJasper St. Pierre2014-11-222-29/+31
* automake: pick up all files for distribution.Emil Velikov2014-09-281-0/+2
* modetest: Add support of STI driverBenjamin Gaignard2014-09-281-1/+1