Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | drm: consolidate common list implementations (v2) | Alex Deucher | 2015-08-05 | 3 | -139/+1 |
* | Add static qualifier to local functions | Jan Vesely | 2015-03-15 | 1 | -2/+2 |
* | tests/radeon: set the list* functions as inline | Emil Velikov | 2015-02-27 | 1 | -6/+6 |
* | autotools: add WARN_CFLAGS to all targets | Emil Velikov | 2015-02-27 | 1 | -0/+1 |
* | radeon: Add missing header includes. | Thomas Klausner | 2014-07-15 | 1 | -0/+2 |
* | test/radeon: add missing files for dist | Dave Airlie | 2011-12-05 | 1 | -0/+2 |
* | tests/radeon: radeon specific test | Jerome Glisse | 2011-11-10 | 5 | -0/+445 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |