Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Purge macro NEED_REPLIES | Fernando Carrijo | 2010-07-01 | 1 | -1/+0 |
* | Fix ttmtest. | Thomas Hellstrom | 2007-11-13 | 2 | -19/+21 |
* | Checkpoint commit. | Thomas Hellstrom | 2007-02-07 | 1 | -3/+3 |
* | Make vm handle buffer objects instead of ttm objects. | Thomas Hellstrom | 2007-02-02 | 1 | -1/+1 |
* | Make the utility runnable also for normal users. | Thomas Hellstrom | 2007-01-31 | 1 | -1/+1 |
* | Indent according to xorg rules. | Thomas Hellstrom | 2007-01-30 | 1 | -70/+54 |
* | Add license header. | Thomas Hellstrom | 2007-01-30 | 1 | -0/+31 |
* | Add some relevant tests for the new buffer object interface. | Thomas Hellstrom | 2007-01-30 | 1 | -1/+220 |
* | Add the ttmtest test utility. | Thomas Hellstrom | 2007-01-30 | 12 | -0/+1372 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |