aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-4/+0
* Add meson build systemDylan Baker2018-01-121-0/+28
* tests: Include poll.h rather than sys/poll.hKylie McClain2016-01-261-1/+1
* tests: Include sys/select.hKhem Raj2016-01-261-0/+3
* tests: util: Fixup util_open() parameter orderThierry Reding2016-01-261-1/+1
* tests: remove missleading commentsStefan Agner2015-12-181-14/+1
* vbltest: Use util_open()Thierry Reding2015-12-182-21/+20
* tests: Split helpers into libraryThierry Reding2015-12-182-1/+2
* vbltest: fix variable shadowing warningEmil Velikov2015-09-041-1/+0
* tests: add rockchip to modetest, kmstest, vbltest and proptestDaniel Kurtz2015-03-201-1/+1
* tests: String literals are const char *Jan Vesely2015-03-141-1/+1
* autotools: add WARN_CFLAGS to all targetsEmil Velikov2015-02-271-0/+2
* tests: add support for imx-drmPhilipp Zabel2015-02-251-1/+1
* Fix gcc -Wextra warningsJan Vesely2015-02-101-1/+2
* libdrm: Add NVIDIA Tegra supportThierry Reding2014-11-271-1/+1
* all: include config.h only when available and use its definesEmil Velikov2014-09-011-0/+2
* tests: add msmRob Clark2013-08-301-1/+1
* tests: add tilcdc to modetest/vbltestRob Clark2013-08-011-1/+1
* tests: allow tests programs to be installed (cumulative patch)Benjamin Gaignard2013-03-261-1/+1
* tests: allow tests programs to be installedBenjamin Gaignard2013-03-251-1/+5
* libdrm: add exynos drm supportInki Dae2012-05-121-1/+1
* vbltest: Check error codes returned from libdrmJakob Bornecrantz2011-10-191-4/+16
* tests: Add vmwgfx driver to probed drivers in testsJakob Bornecrantz2011-10-191-1/+1
* vbltest: Doesn't need intel stuff.Michel Dänzer2010-04-281-3/+1
* tests: add new vblank testJesse Barnes2010-04-272-0/+201