aboutsummaryrefslogtreecommitdiffstats
path: root/vc4
Commit message (Collapse)AuthorAgeFilesLines
* Add meson build systemDylan Baker2018-01-121-0/+28
| | | | | | | | | | This patch adds a complete meson build system, including tests and install. It has the necessary hooks to allow it be used as a subproject for other meson based builds such as mesa. Signed-off-by: Dylan Baker <dylan.c.baker@intel.com> Reviewed-and-tested-by: Igor Gnatenko <i.gnatenko.brain@gmail.com> Reviewed-by: Eric Engestrom <eric.engestrom@imgtec.com>
* vc4: Add headers and .pc files for VC4 userspace development.Eric Anholt2016-02-035-0/+717
The headers were originally written in Mesa, imported to the kernel, and improved upon in vc4-gpu-tools. These come from the v-g-t copies and will replace the Mesa and v-g-t copies, and hopefully be used from new tests in igt, as well. v2: Fix linking against libdrm_intel instead of libdrm. v3: Drop Libs and Cflags since they'll be inherited from libdrm. v4: Switch to Requires.private. I was wrong about standard practice, apparently only Intel was doing plain Requires (sorry to all involved). Signed-off-by: Eric Anholt <eric@anholt.net>