Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Fix SunOS/NetBSD atomic macro | Emil Velikov | 2015-09-21 | 1 | -1/+1 |
* | Use __sync_add_and_fetch instead of __sync_fetch_and_add for atomic_dec_and_test | Maarten Lankhorst | 2015-03-13 | 1 | -1/+1 |
* | Add atomic_inc_return to atomics. | Maarten Lankhorst | 2015-03-13 | 1 | -0/+3 |
* | Stop undefining _ATOMIC_TYPE in Solaris/NetBSD section of xf86atomic.h | Alan Coopersmith | 2015-02-12 | 1 | -5/+4 |
* | Add NetBSD atomic ops support. | Thomas Klausner | 2015-01-26 | 1 | -3/+10 |
* | Fix libdrm's atomic_dec_and_test on Solaris. | Thomas Klausner | 2015-01-26 | 1 | -1/+1 |
* | atomic: add atomic_add_unless() | Lionel Landwerlin | 2014-09-15 | 1 | -0/+9 |
* | Correct the Solaris definitions of atomic_add & atomic_dec | Alan Coopersmith | 2010-04-16 | 1 | -2/+2 |
* | libdrm_radeon: Optimize cs_gem_reloc to do less looping. | Pauli Nieminen | 2010-03-17 | 1 | -0/+6 |
* | libdrm: Move intel_atomic.h to libdrm core for sharing. | Pauli Nieminen | 2010-03-17 | 1 | -0/+93 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |
path: root/xf86atomic.h