Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Fix compilation with -Werror=int-to-pointer-cast -Werror=pointer-to-int-cast | Jeremy Huddleston | 2011-11-01 | 1 | -4/+4 |
* | libdrm: oops fix get cap return value. | Dave Airlie | 2011-03-03 | 1 | -1/+1 |
* | Implement drmGetCap() to query device/driver capabilities | Ben Skeggs | 2011-03-03 | 1 | -0/+12 |
* | drm: don't do the create the node ourselves if we have udev. | Dave Airlie | 2010-12-06 | 1 | -0/+2 |
* | s/drmStrdup/strdup/ | Adam Jackson | 2010-10-27 | 1 | -21/+4 |
* | libdrm: Fix PCI domain domain support | Benjamin Herrenschmidt | 2010-08-06 | 1 | -5/+25 |
* | Be less chatty in drmSetMaster/drmDropMaster | Kristian Høgsberg | 2009-12-15 | 1 | -9/+2 |
* | Correctly set DRM_MAX_MINOR for all platforms. | Robert Noland | 2009-11-25 | 1 | -4/+0 |
* | Add drmGetDeviceNameFromFd function | Kristian Høgsberg | 2009-11-23 | 1 | -0/+26 |
* | Move libdrm/ up one level | Kristian Høgsberg | 2009-11-17 | 1 | -0/+2512 |
index : android/external-libgbm | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |