aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* update signed/object prop typesRob Clark2014-11-241-0/+9
* drm: Add universal plane capability bit and plane type enumsMatt Roper2014-05-191-0/+4
* Use signed location for drmModeSetPlaneDaniel Kurtz2014-05-011-1/+1
* libdrm/mode: Update the encoder and connector definesThomas Hellstrom2013-11-191-0/+5
* drm: Synchronize the stereo 3D mode flags from the kernel headersDamien Lespiau2013-09-301-14/+24
* libdrm: Make some drm headers compatible with gcc -std=c89 -pedanticDaniel Kurtz2013-09-221-2/+2
* drm: add hotspot cursor interface support.Dave Airlie2013-07-021-0/+1
* Add support for generic object properties IOCTLsPaulo Zanoni2012-06-081-0/+14
* xf86drmMode.h: Add header protectionDavid Herrman2012-03-091-0/+5
* This function was missing.Ville Syrjälä2012-02-021-0/+1
* libdrm: update drm headers from kernel, including new overlay ioctls & structsJesse Barnes2011-12-131-0/+33
* xf86drm.h : wrap C code for C++ compilation/linkingTapani Pälli2011-09-231-0/+8
* tests: vrefresh is actually not * 1000.Marcin Kościelnicki2010-02-271-1/+1
* drm: a some new connector types from the kernelAlex Deucher2010-02-101-0/+2
* Merge branch 'modesetting-dirty-libdrm'Jakob Bornecrantz2009-12-021-0/+20
|\
| * Bring dirty code from old branchJakob Bornecrantz2009-11-261-0/+20
* | Merge branch 'pageflip' of git://people.freedesktop.org/~jbarnes/drmJesse Barnes2009-12-031-0/+2
|/
* Move libdrm/ up one levelKristian Høgsberg2009-11-171-0/+364