From ba6130c2d6f4e9833f4d5b43da01673827b26bd4 Mon Sep 17 00:00:00 2001 From: Ben Widawsky Date: Tue, 5 Jun 2012 11:30:08 -0700 Subject: intel: wait render header updates make headers_install in kernel. Copy to here. v2: signed ns_timeout Acked-by: Kenneth Graunke Signed-off-by: Ben Widawsky --- include/drm/i915_drm.h | 11 +++++++++++ 1 file changed, 11 insertions(+) (limited to 'include/drm/i915_drm.h') diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h index 725a8dec..4931107c 100644 --- a/include/drm/i915_drm.h +++ b/include/drm/i915_drm.h @@ -192,6 +192,7 @@ typedef struct _drm_i915_sarea { #define DRM_I915_GEM_EXECBUFFER2 0x29 #define DRM_I915_GET_SPRITE_COLORKEY 0x2a #define DRM_I915_SET_SPRITE_COLORKEY 0x2b +#define DRM_I915_GEM_WAIT 0x2c #define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t) #define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH) @@ -235,6 +236,7 @@ typedef struct _drm_i915_sarea { #define DRM_IOCTL_I915_OVERLAY_ATTRS DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs) #define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey) #define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey) +#define DRM_IOCTL_I915_GEM_WAIT DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_WAIT, struct drm_i915_gem_wait) /* Allow drivers to submit batchbuffers directly to hardware, relying * on the security mechanisms provided by hardware. @@ -290,6 +292,7 @@ typedef struct drm_i915_irq_wait { #define I915_PARAM_HAS_GEN7_SOL_RESET 16 #define I915_PARAM_HAS_LLC 17 #define I915_PARAM_HAS_ALIASING_PPGTT 18 +#define I915_PARAM_HAS_WAIT_TIMEOUT 19 typedef struct drm_i915_getparam { int param; @@ -878,4 +881,12 @@ struct drm_intel_sprite_colorkey { __u32 flags; }; +struct drm_i915_gem_wait { + /** Handle of BO we shall wait on */ + __u32 bo_handle; + __u32 flags; + /** Number of nanoseconds to wait, Returns time remaining. */ + __s64 timeout_ns; +}; + #endif /* _I915_DRM_H_ */ -- cgit v1.2.3-54-g00ecf